3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 2
Part Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514462418 | N/A CJ 75A HUB CI 27MM RSB | N/A | N/A 75/90 | N/A A | N/A | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm |
N/A ![]() |
68514462062 | N/A CJ 75/90B HUB CI RSB | N/A | N/A 75/90 | N/A B | N/A | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm |
N/A ![]() |
68514476399 | N/A CJ 42A HUB CI 19MM KW | N/A | N/A 42 | N/A A | N/A 6 x 2.8 mm | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A ![]() |
68514462419 | N/A CJ 90A HUB CI 32MM RSB | N/A 14.00 mm | N/A 90 | N/A A | N/A | N/A 7.870 in199.90 mm | N/A 9.650 in245.11 mm |
N/A ![]() |
1 2