Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (mm)

Coupling Size

Hub Style

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ 42A HUB CI 19MM KW N/A N/A 42 N/A A N/A 6 x 2.8 mm N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
N/A CJ 42A HUB CI 25MM KW N/A 25.00 mm N/A 42/55 N/A A N/A 8 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42A HUB CI 28MM KW N/A 28.00 mm N/A 42/55 N/A A N/A 8 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42A HUB CI 30MM KW N/A 30.00 mm N/A 42/55 N/A A N/A 8 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2