- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Cast Iron, A & B Style, Metric BoresCJ Series Hubs - Cast Iron, A & B Style, Metric Bores
- View Items
CJ Series Hubs - Cast Iron, A & B Style, Metric Bores
CJ Series Hubs - Cast Iron, A & B Style, Metric Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 2
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514462052 | Description N/A CJ 42A HUB CI 35MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462053 | Description N/A CJ 42A HUB CI 38MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462054 | Description N/A CJ 42/55B HUB CI 42MM KW | Bore Size N/A 42.00 mm | Coupling Size N/A 42/55 | Hub Style N/A B | Keyway Size N/A 12 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462055 | Description N/A CJ 42/55B HUB CI 45MM KW | Bore Size N/A 45.00 mm | Coupling Size N/A 42/55 | Hub Style N/A B | Keyway Size N/A 14 x 3.8 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462056 | Description N/A CJ 42/55B HUB CI 48MM KW | Bore Size N/A 48.00 mm | Coupling Size N/A 42/55 | Hub Style N/A B | Keyway Size N/A 14 x 3.8 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462057 | Description N/A CJ 42/55B HUB CI 50MM KW | Bore Size N/A 50.00 mm | Coupling Size N/A 42/55 | Hub Style N/A B | Keyway Size N/A 14 x 3.8 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514466257 | Description N/A CJ 42A HUB CI 25MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 8 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462049 | Description N/A CJ 42A HUB CI 28MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 8 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462050 | Description N/A CJ 42A HUB CI 30MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 8 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462051 | Description N/A CJ 42A HUB CI 32MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462058 | Description N/A CJ 42/55B HUB CI 55MM KW | Bore Size N/A 55.00 mm | Coupling Size N/A 42/55 | Hub Style N/A B | Keyway Size N/A 16 x 4.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462414 | Description N/A CJ 42A HUB CI SOLID | Bore Size N/A | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514462048 | Description N/A CJ 42/55B HUB CI RSB | Bore Size N/A | Coupling Size N/A 42/55 | Hub Style N/A B | Keyway Size N/A | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514476399 | Description N/A CJ 42A HUB CI 19MM KW | Bore Size N/A | Coupling Size N/A 42 | Hub Style N/A A | Keyway Size N/A 6 x 2.8 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm | CAD N/A |
68514462415 | Description N/A CJ 48A HUB CI 17MM RSB | Bore Size N/A | Coupling Size N/A 48/60 | Hub Style N/A A | Keyway Size N/A | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 3.160 in80.26 mm | CAD N/A |
68514462059 | Description N/A CJ 48/60B HUB CI RSB | Bore Size N/A | Coupling Size N/A 48/60 | Hub Style N/A B | Keyway Size N/A | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 3.160 in80.26 mm | CAD N/A |
68514466897 | Description N/A CJ 48A HUB CI 32MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A 48/60 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 3.160 in80.26 mm | CAD N/A |
68514466826 | Description N/A CJ 48/60B HUB CI 50MM KW | Bore Size N/A 50.00 mm | Coupling Size N/A 48/60 | Hub Style N/A B | Keyway Size N/A 14 x 3.8 mm | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 3.160 in80.26 mm | CAD N/A |
68514466195 | Description N/A CJ 55/70B HUB CI 65MM KW | Bore Size N/A 65.00 mm | Coupling Size N/A 55/70 | Hub Style N/A B | Keyway Size N/A 18 x 4.4 mm | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 3.580 in90.93 mm | CAD N/A |
68514462416 | Description N/A CJ 55A HUB CI 18MM RSB | Bore Size N/A | Coupling Size N/A 55/70 | Hub Style N/A A | Keyway Size N/A | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 3.580 in90.93 mm | CAD N/A |
68514462060 | Description N/A CJ 55/70B HUB CI RSB | Bore Size N/A | Coupling Size N/A 55/70 | Hub Style N/A B | Keyway Size N/A | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 3.580 in90.93 mm | CAD N/A |
68514462417 | Description N/A CJ 65A HUB CI 19MM RSB | Bore Size N/A | Coupling Size N/A 65/75 | Hub Style N/A A | Keyway Size N/A | Outside Diameter N/A 5.310 in134.87 mm | Overall Coupling Length N/A 4.150 in105.41 mm | CAD N/A |
68514462061 | Description N/A CJ 65/75B HUB CI RSB | Bore Size N/A | Coupling Size N/A 65/75 | Hub Style N/A B | Keyway Size N/A | Outside Diameter N/A 5.310 in134.87 mm | Overall Coupling Length N/A 4.150 in105.41 mm | CAD N/A |
68514462418 | Description N/A CJ 75A HUB CI 27MM RSB | Bore Size N/A | Coupling Size N/A 75/90 | Hub Style N/A A | Keyway Size N/A | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 4.720 in119.89 mm | CAD N/A |
68514462062 | Description N/A CJ 75/90B HUB CI RSB | Bore Size N/A | Coupling Size N/A 75/90 | Hub Style N/A B | Keyway Size N/A | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 4.720 in119.89 mm | CAD N/A |
1 2