Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (mm)

Coupling Size

Hub Style

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ42/55B-HUB-PM-RSB N/A N/A 42/55 N/A B N/A N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42A-HUB-PM-28MMH7-8X3.3MMKW N/A 28.00 mm N/A 42/55 N/A A N/A 8 X 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ42A-HUB-PM-30MMH7-8X3.3MMKW N/A 30.00 mm N/A 42/55 N/A A N/A 8 X 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ42A-HUB-PM-32MMH7-10X3.3MMKW N/A 32.00 mm N/A 42/55 N/A A N/A 10 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ42A-HUB-PM-35MMH7-10X3.3MMKW N/A 35.00 mm N/A 42/55 N/A A N/A 10 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ42A-HUB-PM-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 42/55 N/A A N/A 10 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ42/55B-HUB-PM-42MMH7-12X3.3MMKW N/A 42.00 mm N/A 42/55 N/A B N/A 12 X 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ42/55B-HUB-PM-45MMH7-14X3.8MMKW N/A 45.00 mm N/A 42/55 N/A B N/A 14 X 3.8 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ42/55B-HUB-PM-48MM-14X3.8MMKW N/A 48.00 mm N/A 42/55 N/A B N/A 14 X 3.8 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ42/55B-HUB-PM-50MM-14X3.8MMKW N/A 50.00 mm N/A 42/55 N/A B N/A 14 X 3.8 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ42/55B-HUB-PM-55MM-16X4.3MMKW N/A 55.00 mm N/A 42/55 N/A B N/A 16 x 4.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ48/60B-HUB-PM-RSB N/A N/A 48/60 N/A B N/A N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A
N/A CJ55/70B-HUB-CI-RSB N/A N/A 55/70 N/A B N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A
N/A CJ65/75B-HUB-CI-RSB N/A N/A 65/75 N/A B N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A
N/A CJ75/90B-HUB-CI-RSB N/A N/A 75/90 N/A B N/A N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A CAD
N/A CJ42A-HUB-PM-RSB N/A N/A 42/55 N/A A N/A N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ48A-HUB-PM-17MM-RSB N/A N/A 48/60 N/A A N/A N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A CAD
N/A CJ55A-HUB-CI-18MM-RSB N/A N/A 55/70 N/A A N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A CAD
N/A CJ65A-HUB-CI-RSB N/A N/A 65/75 N/A A N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A
N/A CJ75A-HUB-CI-25MM-RSB N/A N/A 75/90 N/A A N/A N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ90A-HUB-CI-32MM-RSB N/A 14.00 mm N/A 90 N/A A N/A N/A 7.870 in199.90 mm N/A 9.650 in245.11 mm N/A CAD
N/A CJ75A-HUB-CI-50MMH7-14X3.8MMKW N/A 50.00 mm N/A 75/90 N/A A N/A 14 X 3.8 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A CAD
N/A CJ75A-HUB-CI-60MMH7-18X4.4MMKW N/A 60.00 mm N/A 75/90 N/A A N/A 18 X 4.4 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A CAD
N/A CJ75A-HUB-CI-70MMH7-20X4.9MMKW N/A 70.00 mm N/A 75/90 N/A A N/A 20 x 4.9 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ55/70B-HUB-CI-65MMH7-18X4.4MMKW N/A 65.00 mm N/A 55/70 N/A B N/A 18 X 4.4 mm N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A CAD
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2