Batch CAD Cart (0)
  • Cart is empty
    The Curved Jaw coupling consists of two standard hubs and one elastomeric spider.

    Elastomeric spiders are offered in four different shore hardnesses:

    80 Shore A (Blue) - offering good dampening properties
    92 Shore A (Yellow) - for general and hydraulic applications
    95/98 Shore A (Red) - for high torque requirements
    64 Shore D(Green) - for high humidity environments
26 - 46 of 46 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Spider Size

Part Number

Description 

Spider Size

Spider Type

Color

Normal Temperature Range

Nominal Torque

Sort by
N/A CJ 38 SPIDER 98A RED N/A 38 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 2875.00 in·lb325.00 N·m
N/A CJ 42 SPIDER 80A BLUE N/A 42 N/A 80 Shore A N/A Blue N/A -40 to 212 ºF N/A 823.00 in·lb93.00 N·m
N/A CJ 42 SPIDER 92A YELLOW N/A 42 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 2345.00 in·lb265.00 N·m
N/A CJ 42 SPIDER 98A RED N/A 42 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 3980.00 in·lb450.00 N·m
N/A CJ 48 SPIDER 80A BLUE N/A 48 N/A 80 Shore A N/A Blue N/A -40 to 212 ºF N/A
N/A CJ 48 SPIDER 92A YELLOW N/A 48 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 2740.00 in·lb310.00 N·m
N/A CJ 48 SPIDER 98A RED N/A 48 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 4645.00 in·lb525.00 N·m
N/A CJ 55 SPIDER 92A YELLOW N/A 55 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 3625.00 in·lb410.00 N·m
N/A CJ 55 SPIDER 98A RED N/A 55 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 6060.00 in·lb685.00 N·m
N/A CJ 65 SPIDER 92A YELLOW N/A 65 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 5530.00 in·lb625.00 N·m
N/A CJ 65 SPIDER 95A RED N/A 65 N/A 95 Shore A N/A Red N/A -40 to 212 ºF N/A 8320.00 in·lb940.00 N·m
N/A CJ 75 SPIDER 92A YELLOW N/A 75 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 11320.00 in·lb1279.00 N·m
N/A CJ 75 SPIDER 95A RED N/A 75 N/A 95 Shore A N/A Red N/A -40 to 212 ºF N/A 16990.00 in·lb1920.00 N·m
N/A CJ 90 SPIDER 92A YELLOW N/A 90 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 21240.00 in·lb2400.00 N·m
N/A CJ 90 SPIDER 95A RED N/A 90 N/A 95 Shore A N/A Red N/A -40 to 212 ºF N/A 31860.00 in·lb3600.00 N·m
N/A CJ 100 SPIDER 92A YELLOW N/A 100 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 29200.00 in·lb3299.00 N·m
N/A CJ 100 SPIDER 95A RED N/A 100 N/A 95 Shore A N/A Red N/A -40 to 212 ºF N/A 43805.00 in·lb4949.00 N·m
N/A CJ 110 SPIDER 92A YELLOW N/A 110 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 42480.00 in·lb4799.00 N·m
N/A CJ 110 SPIDER 95A RED N/A 110 N/A 95 Shore A N/A Red N/A -40 to 212 ºF N/A 63720.00 in·lb7199.00 N·m
N/A CJ 125 SPIDER 92A YELLOW N/A 125 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 58850.00 in·lb6649.00 N·m
N/A CJ 125 SPIDER 95A RED N/A 125 N/A 95 Shore A N/A Red N/A -40 to 212 ºF N/A 88500.00 in·lb9999.00 N·m
26 - 46 of 46 | Results Per Page | View | Unit of Measure
1 2