A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Coupling Size

Hub Style

Keyway Size  (mm)

Item Number

Item Name

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 38A HUB PM 25MM KW N/A 25.00 mm N/A 38 N/A A N/A 8 x 3.3 mm N/A 3.150 in80 mm N/A 4.490 in114.05 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 38A HUB PM 28MM KW N/A 28.00 mm N/A 38 N/A A N/A 8 x 3.3 mm N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 38A HUB PM 30MM KW N/A 30.00 mm N/A 38 N/A A N/A 8 x 3.3 mm N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 38A HUB PM 32MM KW N/A 32.00 mm N/A 38 N/A A N/A 10 x 3.3 mm N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 38A HUB PM 35MM KW N/A 35.00 mm N/A 38 N/A A N/A 10 x 3.3 mm N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 38A HUB PM 38MM KW SS N/A 38.00 mm N/A 38 N/A A N/A 10 x 3.3 mm N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/o Keyway N/A CJ 19A HUB PM 12MM KW N/A 12.00 mm N/A 19 N/A A N/A 4 x 1.8 mm N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/o Keyway N/A CJ 19A HUB PM 14MM KW N/A 14.00 mm N/A 19 N/A A N/A 5 x 2.3 mm N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 24A HUB PM 14MM KW N/A 14.00 mm N/A 24 N/A A N/A 5 x 2.3 mm N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 24A HUB PM 19MM KW N/A 19.00 mm N/A 24 N/A A N/A 6 x 2.8 mm N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 24A HUB PM 20MM KW N/A 20.00 mm N/A 24 N/A A N/A 6 x 2.8 mm N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD Icon (for items table)
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ 28A HUB PM 24MM KW N/A 24.00 mm N/A 28 N/A A N/A 8 x 3.3 mm N/A 2.560 in65.00 mm N/A 3.540 in90.00 mm N/A
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1