- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Powder Metal, A Style, Metric BoresCJ Series Hubs - Powder Metal, A Style, Metric Bores
- View Items
CJ Series Hubs - Powder Metal, A Style, Metric Bores
CJ Series Hubs - Powder Metal, A Style, Metric Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Item Number |
Item Name |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|---|
68514472005 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 38A HUB PM 32MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514472006 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 38A HUB PM 35MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514472007 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 38A HUB PM 38MM KW SS | Bore Size N/A 38.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514472532 | N/A Curved Jaw Coupling Hub w/o Keyway | Description N/A CJ 19A HUB PM 12MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A 19 | Hub Style N/A A | Keyway Size N/A 4 x 1.8 mm | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm | CAD N/A |
68514472538 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 24A HUB PM 14MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A 24 | Hub Style N/A A | Keyway Size N/A 5 x 2.3 mm | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514472533 | N/A Curved Jaw Coupling Hub w/o Keyway | Description N/A CJ 19A HUB PM 14MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A 19 | Hub Style N/A A | Keyway Size N/A 5 x 2.3 mm | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm | CAD N/A |
68514472542 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 24A HUB PM 19MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A 24 | Hub Style N/A A | Keyway Size N/A 6 x 2.8 mm | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514472543 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 24A HUB PM 20MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A 24 | Hub Style N/A A | Keyway Size N/A 6 x 2.8 mm | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514472003 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 38A HUB PM 28MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 8 x 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514472004 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 38A HUB PM 30MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 8 x 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514472002 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 38A HUB PM 25MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 8 x 3.3 mm | Outside Diameter N/A 3.150 in80 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514472554 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 28A HUB PM 24MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A 28 | Hub Style N/A A | Keyway Size N/A 8 x 3.3 mm | Outside Diameter N/A 2.560 in65.00 mm | Overall Coupling Length N/A 3.540 in90.00 mm | CAD N/A |