- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Nodular Iron, B Style, Metric BoresCJ Series Hubs - Nodular Iron, B Style, Metric Bores
- View Items
CJ Series Hubs - Nodular Iron, B Style, Metric Bores
CJ Series Hubs - Nodular Iron, B Style, Metric Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Item Number |
Item Name |
Description |
Bore Size |
Hub Style |
Coupling Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514472347 | N/A Curved Jaw Coupling Hub w/ Rough Stock Bore | Description N/A CJ 110/125B HUB NI RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 110 | Outside Diameter N/A 10.040 in255.02 mm | Overall Coupling Length N/A 11.610 in294.89 mm | CAD N/A |
68514476594 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ 110/125B HUB NI 65MM F7 KW | Bore Size N/A 65.00 mm | Hub Style N/A B | Coupling Size N/A 110 | Outside Diameter N/A 10.040 in255.02 mm | Overall Coupling Length N/A 11.610 in294.89 mm | CAD N/A |