Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (mm)

Hub Style

Coupling Size

Part Number

Item Name

Description 

Bore Size 

Hub Style

Coupling Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A Curved Jaw Coupling Hub w/ Rough Stock Bore N/A CJ110/125B-HUB-NI-RSB N/A N/A B N/A 110 N/A 10.040 in255.02 mm N/A 11.610 in294.89 mm N/A CAD
N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ110/125B-HUB-NI-65MMF7-18X4.4MMKW N/A 65.00 mm N/A B N/A 110 N/A 10.040 in255.02 mm N/A 11.610 in294.89 mm N/A CAD
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1