Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

N/A CJ24/32B-HUB-PM-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A B N/A 24 N/A 1/4 x 1/8 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD
N/A CJ28A-HUB-PM-3/4-3/16X3/32KW N/A 3/4 in N/A A N/A 28 N/A 3/16 x 3/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ28A-HUB-PM-5/8-3/16X3/32KW N/A 5/8 in N/A A N/A 28 N/A 3/16 x 3/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ28A-HUB-PM-7/8-3/16X3/32KW N/A 7/8 in N/A A N/A 28 N/A 3/16 x 3/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ28/38B-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A B N/A 28 N/A 1/4 x 1/8 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ28/38B-HUB-PM-1.379-5/16X5/32KW N/A 1 3/8 in N/A B N/A 28 N/A 5/16 x 5/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ28/38B-HUB-PM-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A B N/A 28 N/A 3/8 x 3/16 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ28/38B-HUB-PM-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A B N/A 28 N/A 1/4 x 1/8 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ28/38B-HUB-PM-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A B N/A 28 N/A 1/4 x 1/8 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ28/38B-HUB-PM-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A B N/A 28 N/A 5/16 x 5/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ38A-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A A N/A 38 N/A 1/4 x 1/8 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ38A-HUB-PM-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A A N/A 38 N/A 1/4 x 1/8 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ38A-HUB-PM-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A A N/A 38 N/A 1/4 x 1/8 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ38A-HUB-PM-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A A N/A 38 N/A 5/16 x 5/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ38A-HUB-PM-3/4-3/16X3/32KW N/A 3/4 in N/A A N/A 38 N/A 3/16 x 3/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ38A-HUB-PM-5/8-3/16X3/32KW N/A 5/8 in N/A A N/A 38 N/A 3/16 x 3/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ38A-HUB-PM-7/8-3/16X3/32KW N/A 7/8 in N/A A N/A 38 N/A 3/16 x 3/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ38/45B-HUB-PM-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A B N/A 38 N/A 3/8 x 3/16 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ38/45B-HUB-PM-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A B N/A 38 N/A 3/8 x 3/16 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ38/45B-HUB-PM-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A B N/A 38 N/A 3/8 x 3/16 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ19A-HUB-PM-1/2-NKW N/A 1/2 in N/A A N/A 19 N/A No Keyway in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD
N/A CJ19A-HUB-PM-1/4-NKW N/A 1/4 in N/A A N/A 19 N/A No Keyway in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD
N/A CJ19A-HUB-PM-3/8-NKW N/A 3/8 in N/A A N/A 19 N/A No Keyway in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD
N/A CJ19A-HUB-PM-5/16-NKW N/A 5/16 in N/A A N/A 19 N/A No Keyway in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD
N/A CJ19A-HUB-PM-5/8-NKW N/A 5/8 in N/A A N/A 19 N/A No Keyway in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD
26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3