A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

N/A CJ19A-HUB-PM-7/16-NKW N/A 7/16 in N/A A N/A 19 N/A No Keyway in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A
N/A CJ24A-HUB-PM-1/2-NKW N/A 1/2 in N/A A N/A 24 N/A No Keyway in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
N/A CJ24A-HUB-PM-5/8-NKW N/A 5/8 in N/A A N/A 24 N/A No Keyway in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
N/A CJ24A-HUB-PM-7/16-NKW N/A 7/16 in N/A A N/A 24 N/A No Keyway in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
N/A CJ28A-HUB-PM-5/8-NKW N/A 5/8 in N/A A N/A 28 N/A No Keyway in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
N/A CJ28/38B-HUB-PM-1"-NKW N/A 1 in N/A B N/A 28 N/A No Keyway in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
N/A CJ38A-HUB-PM-5/8-NKW N/A 5/8 in N/A A N/A 38 N/A No Keyway in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A
N/A CJ19/24B-HUB-PM-7/8-3/16X3/32KW N/A 7/8 in N/A B N/A 19 N/A 3/16 x 3/32 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3