68514461999
Description
N/A CJ 19/24B HUB PM 3/4 3/16KW
Bore Size
N/A 7/16 in
Hub Style
N/A B
Coupling Size
N/A 19
Keyway Size
N/A 3/16 x 3/32 in
Outside Diameter
N/A 1.57 in 39.88 mm
Overall Coupling Length
N/A 2.6 in 66.04 mm
CAD
N/A
68514462000
Description
N/A CJ 19/24B HUB PM 7/8 3/16KW
Bore Size
N/A 7/8 in
Hub Style
N/A B
Coupling Size
N/A 19
Keyway Size
N/A 3/16 x 3/32 in
Outside Diameter
N/A 1.57 in 39.88 mm
Overall Coupling Length
N/A 2.6 in 66.04 mm
CAD
N/A
68514462009
Description
N/A CJ 24/32B HUB PM 1" 1/4KW
Bore Size
N/A 1 in
Hub Style
N/A B
Coupling Size
N/A 24
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 2.200 in 55.88 mm
Overall Coupling Length
N/A 3.070 in 77.98 mm
CAD
N/A
68514462010
Description
N/A CJ 24/32B HUB PM 1-1/8 1/4KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A B
Coupling Size
N/A 24
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 2.200 in 55.88 mm
Overall Coupling Length
N/A 3.070 in 77.98 mm
CAD
N/A
68514462011
Description
N/A CJ 24/32B HUB PM 1-1/4 1/4KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A B
Coupling Size
N/A 24
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 2.200 in 55.88 mm
Overall Coupling Length
N/A 3.070 in 77.98 mm
CAD
N/A
68514462012
Description
N/A CJ 28A HUB PM 5/8 N/KW
Bore Size
N/A 5/8 in
Hub Style
N/A A
Coupling Size
N/A 28
Keyway Size
N/A No Keyway in
Outside Diameter
N/A 2.560 in 65.02 mm
Overall Coupling Length
N/A 3.540 in 89.92 mm
CAD
N/A
68514462013
Description
N/A CJ 28A HUB PM 5/8 3/16KW
Bore Size
N/A 5/8 in
Hub Style
N/A A
Coupling Size
N/A 28
Keyway Size
N/A 3/16 x 3/32 in
Outside Diameter
N/A 2.560 in 65.02 mm
Overall Coupling Length
N/A 3.540 in 89.92 mm
CAD
N/A
68514462014
Description
N/A CJ 28A HUB PM 3/4 3/16KW
Bore Size
N/A 3/4 in
Hub Style
N/A A
Coupling Size
N/A 28
Keyway Size
N/A 3/16 x 3/32 in
Outside Diameter
N/A 2.560 in 65.02 mm
Overall Coupling Length
N/A 3.540 in 89.92 mm
CAD
N/A
68514462015
Description
N/A CJ 28A HUB PM 7/8 3/16KW
Bore Size
N/A 7/8 in
Hub Style
N/A A
Coupling Size
N/A 28
Keyway Size
N/A 3/16 x 3/32 in
Outside Diameter
N/A 2.560 in 65.02 mm
Overall Coupling Length
N/A 3.540 in 89.92 mm
CAD
N/A
68514462016
Description
N/A CJ 28/38B HUB PM 1" 1/4KW
Bore Size
N/A 1 in
Hub Style
N/A B
Coupling Size
N/A 28
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 2.560 in 65.02 mm
Overall Coupling Length
N/A 3.540 in 89.92 mm
CAD
N/A
68514462017
Description
N/A CJ 28/38B HUB PM 1-1/8 1/4KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A B
Coupling Size
N/A 28
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 2.560 in 65.02 mm
Overall Coupling Length
N/A 3.540 in 89.92 mm
CAD
N/A
68514462018
Description
N/A CJ 28/38B HUB PM 1-1/4 1/4KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A B
Coupling Size
N/A 28
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 2.560 in 65.02 mm
Overall Coupling Length
N/A 3.540 in 89.92 mm
CAD
N/A
68514462019
Description
N/A CJ 28/38B HUB PM 1-3/8 5/16KW
Bore Size
N/A 1 3/8 in
Hub Style
N/A B
Coupling Size
N/A 28
Keyway Size
N/A 5/16 x 5/32 in
Outside Diameter
N/A 2.560 in 65.02 mm
Overall Coupling Length
N/A 3.540 in 89.92 mm
CAD
N/A
68514462020
Description
N/A CJ 38A HUB PM 5/8 N/KW
Bore Size
N/A 5/8 in
Hub Style
N/A A
Coupling Size
N/A 38
Keyway Size
N/A No Keyway in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462021
Description
N/A CJ 38A HUB PM 5/8 3/16KW
Bore Size
N/A 5/8 in
Hub Style
N/A A
Coupling Size
N/A 38
Keyway Size
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462022
Description
N/A CJ 38A HUB PM 3/4 3/16KW
Bore Size
N/A 3/4 in
Hub Style
N/A A
Coupling Size
N/A 38
Keyway Size
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462023
Description
N/A CJ 38A HUB PM 7/8 3/16KW
Bore Size
N/A 7/8 in
Hub Style
N/A A
Coupling Size
N/A 38
Keyway Size
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462024
Description
N/A CJ 38A HUB PM 1" 1/4KW
Bore Size
N/A 1 in
Hub Style
N/A A
Coupling Size
N/A 38
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462025
Description
N/A CJ 38A HUB PM 1-1/8 1/4KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A A
Coupling Size
N/A 38
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462026
Description
N/A CJ 38A HUB PM 1-1/4 1/4KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A A
Coupling Size
N/A 38
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462027
Description
N/A CJ 38A HUB PM 1-3/8 5/16KW
Bore Size
N/A 1 3/8 in
Hub Style
N/A A
Coupling Size
N/A 38
Keyway Size
N/A 5/16 x 5/32 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462028
Description
N/A CJ 38/45B HUB PM 1-1/2 3/8KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A B
Coupling Size
N/A 38
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462029
Description
N/A CJ 38/45B HUB PM 1-5/8 3/8KW
Bore Size
N/A 1 5/8 in
Hub Style
N/A B
Coupling Size
N/A 38
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514462030
Description
N/A CJ 38/45B HUB PM 1-3/4 3/8KW
Bore Size
N/A 1 3/4 in
Hub Style
N/A B
Coupling Size
N/A 38
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 3.150 in 80.00 mm
Overall Coupling Length
N/A 4.490 in 114.05 mm
CAD
N/A
68514466873
Description
N/A CJ 28/38B HUB PM 1-1/2 3/8KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A B
Coupling Size
N/A 28
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 2.560 in 65.02 mm
Overall Coupling Length
N/A 3.540 in 89.92 mm
CAD
N/A