Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ 28/38B HUB PM 1.379 5/16KW N/A 1 3/8 in N/A B N/A 28 N/A 5/16 x 5/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ 28/38B HUB PM 1-1/2 3/8KW N/A 1 1/2 in N/A B N/A 28 N/A 3/8 x 3/16 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ 28/38B HUB PM 1-1/4 1/4KW N/A 1 1/4 in N/A B N/A 28 N/A 1/4 x 1/8 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ 28/38B HUB PM 1-1/8 1/4KW N/A 1 1/8 in N/A B N/A 28 N/A 1/4 x 1/8 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ 28/38B HUB PM 1-3/8 5/16KW N/A 1 3/8 in N/A B N/A 28 N/A 5/16 x 5/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ 28A HUB PM 5/8 N/KW N/A 5/8 in N/A A N/A 28 N/A No Keyway in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ 28/38B HUB PM 1" N/KW N/A 1 in N/A B N/A 28 N/A No Keyway in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
N/A CJ 38A HUB PM 1" 1/4KW N/A 1 in N/A A N/A 38 N/A 1/4 x 1/8 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38A HUB PM 1-1/4 1/4KW N/A 1 1/4 in N/A A N/A 38 N/A 1/4 x 1/8 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38A HUB PM 1-1/8 1/4KW N/A 1 1/8 in N/A A N/A 38 N/A 1/4 x 1/8 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38A HUB PM 1-3/8 5/16KW N/A 1 3/8 in N/A A N/A 38 N/A 5/16 x 5/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38A HUB PM 3/4 3/16KW N/A 3/4 in N/A A N/A 38 N/A 3/16 x 3/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38A HUB PM 5/8 3/16KW N/A 5/8 in N/A A N/A 38 N/A 3/16 x 3/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38A HUB PM 7/8 3/16KW N/A 7/8 in N/A A N/A 38 N/A 3/16 x 3/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38/45B HUB PM 1-1/2 3/8KW N/A 1 1/2 in N/A B N/A 38 N/A 3/8 x 3/16 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38/45B HUB PM 1-3/4 3/8KW N/A 1 3/4 in N/A B N/A 38 N/A 3/8 x 3/16 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38/45B HUB PM 1-5/8 3/8KW N/A 1 5/8 in N/A B N/A 38 N/A 3/8 x 3/16 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
N/A CJ 38A HUB PM 5/8 N/KW N/A 5/8 in N/A A N/A 38 N/A No Keyway in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A CAD
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2