- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) BoresCJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) Bores
- View Items
CJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) Bores
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Item Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|---|
| 68514466499 | N/A CJ42A-HUB-PM-1"-1/4X1/8KW | N/A 1 in | N/A A | N/A 42 | N/A 1/4 x 1/8 in | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A
|
N/A |
| 68514466879 | N/A CJ42A-HUB-PM-1-1/4-5/16X5/32KW | N/A 1 1/4 in | N/A A | N/A 42 | N/A 5/16 x 5/32 in | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A
|
N/A |
| 68514465858 | N/A CJ42A-HUB-PM-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A A | N/A 42 | N/A 1/4 x 1/8 in | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A
|
N/A |
| 68514465857 | N/A CJ42A-HUB-PM-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A A | N/A 42 | N/A 5/16 x 5/32 in | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A
|
N/A |
| 68514466428 | N/A CJ42A-HUB-PM-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A A | N/A 42 | N/A 3/8 x 3/16 in | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A
|
N/A |
| 68514464116 | N/A CJ42/55B-HUB-PM-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A B | N/A 42 | N/A 3/8 x 3/16 in | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A
|
N/A |
| 68514466878 | N/A CJ42/55B-HUB-PM-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A B | N/A 42 | N/A 3/8 x 3/16 in | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A
|
N/A |
| 68514464117 | N/A CJ42/55B-HUB-PM-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A B | N/A 42 | N/A 1/2 x 1/4 in | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A
|
N/A |
| CJ42/55B-HUB-PM-2-1/2X1/4KW | N/A CJ42/55B-HUB-PM-2"-1/2X1/4KW | N/A 2 in | N/A B | N/A 42 | N/A 1/2 x 1/4 in | N/A 3.74 in95 mm | N/A 4.960 in125.98 mm |
N/A
|
N/A 101778372 |
| CJ48A-HUB-PM-1-1/4X1/8KW | N/A CJ48A-HUB-PM-1"-1/4X1/8KW | N/A 1 in | N/A A | N/A 48 | N/A 1/4 x 1/8 in | N/A 4.130 in104.90 mm | N/A 5.51 in139.95 mm |
N/A
|
N/A 101778350 |
| 68514465566 | N/A CJ48A-HUB-PM-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A A | N/A 48 | N/A 3/8 x 3/16 in | N/A 4.130 in104.90 mm | N/A 5.51 in139.95 mm |
N/A
|
N/A |
| 68514465567 | N/A CJ48A-HUB-PM-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A A | N/A 48 | N/A 3/8 x 3/16 in | N/A 4.130 in104.90 mm | N/A 5.51 in139.95 mm | N/A | N/A |
| 68514465818 | N/A CJ48A-HUB-PM-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A A | N/A 48 | N/A 1/2 x 1/4 in | N/A 4.130 in104.90 mm | N/A 5.51 in139.95 mm |
N/A
|
N/A |
| CJ48/60B-HUB-PM-2-1/2X1/4KW | N/A CJ48/60B-HUB-PM-2"-1/2X1/4KW | N/A 2 in | N/A B | N/A 48 | N/A 1/2 x 1/4 in | N/A 4.130 in104.90 mm | N/A 5.51 in139.95 mm | N/A | N/A 101778349 |
| 68514465817 | N/A CJ48/60B-HUB-PM-2-1/8-1/2X1/4KW | N/A 2 1/8 in | N/A B | N/A 48 | N/A 1/2 x 1/4 in | N/A 4.130 in104.90 mm | N/A 5.51 in139.95 mm | N/A | N/A |
| 68514476357 | N/A CJ19A-HUB-PM-1/2-1/8X1/16KW | N/A 3/4 in | N/A A | N/A 19 | N/A 1/8 x 1/16 in | N/A 1.57 in39.88 mm | N/A 2.6 in66.04 mm |
N/A
|
N/A |
| 68514476359 | N/A CJ19A-HUB-PM-5/8-3/16X3/32KW | N/A 5/8 in | N/A A | N/A 19 | N/A 3/16 x 3/32 in | N/A 1.57 in39.88 mm | N/A 2.6 in66.04 mm |
N/A
|
N/A |
| 68514476355 | N/A CJ19A-HUB-PM-7/16-3/32X3/64KW | N/A 7/16 in | N/A A | N/A 19 | N/A 3/32 x 3/64 in | N/A 1.57 in39.88 mm | N/A 2.6 in66.04 mm |
N/A
|
N/A |
| 68514461999 | N/A CJ19/24B-HUB-PM-3/4-3/16X3/32KW | N/A 7/16 in | N/A B | N/A 19 | N/A 3/16 x 3/32 in | N/A 1.57 in39.88 mm | N/A 2.6 in66.04 mm |
N/A
|
N/A |
| 68514476362 | N/A CJ24A-HUB-PM-1/2-1/8X1/16KW | N/A 1/2 in | N/A A | N/A 24 | N/A 1/8 x 1/16 in | N/A 2.200 in55.88 mm | N/A 3.070 in77.98 mm |
N/A
|
N/A |
| 68514476365 | N/A CJ24A-HUB-PM-3/4-3/16X3/32KW | N/A 3/4 in | N/A A | N/A 24 | N/A 3/16 x 3/32 in | N/A 2.200 in55.88 mm | N/A 3.070 in77.98 mm |
N/A
|
N/A |
| 68514476364 | N/A CJ24A-HUB-PM-5/8-3/16X3/32KW | N/A 5/8 in | N/A A | N/A 24 | N/A 3/16 x 3/32 in | N/A 2.200 in55.88 mm | N/A 3.070 in77.98 mm |
N/A
|
N/A |
| 68514476369 | N/A CJ24A-HUB-PM-7/16-3/32X3/64KW | N/A 7/16 in | N/A A | N/A 24 | N/A 3/32 x 3/64 in | N/A 2.200 in55.88 mm | N/A 3.070 in77.98 mm |
N/A
|
N/A |
| CJ24/32B-HUB-PM-1-1/4X1/8KW | N/A CJ24/32B-HUB-PM-1"-1/4X1/8KW | N/A 1 in | N/A B | N/A 24 | N/A 1/4 x 1/8 in | N/A 2.200 in55.88 mm | N/A 3.070 in77.98 mm |
N/A
|
N/A 101778298 |
| 68514462011 | N/A CJ24/32B-HUB-PM-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A B | N/A 24 | N/A 1/4 x 1/8 in | N/A 2.200 in55.88 mm | N/A 3.070 in77.98 mm |
N/A
|
N/A |