- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) BoresCJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) Bores
- View Items
CJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) Bores
CJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 2
Item Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514462009 | Description N/A CJ 24/32B HUB PM 1" 1/4KW | Bore Size N/A 1 in | Hub Style N/A B | Coupling Size N/A 24 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514462011 | Description N/A CJ 24/32B HUB PM 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Hub Style N/A B | Coupling Size N/A 24 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514462010 | Description N/A CJ 24/32B HUB PM 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Hub Style N/A B | Coupling Size N/A 24 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514462016 | Description N/A CJ 28/38B HUB PM 1" 1/4KW | Bore Size N/A 1 in | Hub Style N/A B | Coupling Size N/A 28 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm | CAD N/A |
68514462018 | Description N/A CJ 28/38B HUB PM 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Hub Style N/A B | Coupling Size N/A 28 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm | CAD N/A |
68514462017 | Description N/A CJ 28/38B HUB PM 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Hub Style N/A B | Coupling Size N/A 28 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm | CAD N/A |
68514462024 | Description N/A CJ 38A HUB PM 1" 1/4KW | Bore Size N/A 1 in | Hub Style N/A A | Coupling Size N/A 38 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514462026 | Description N/A CJ 38A HUB PM 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Hub Style N/A A | Coupling Size N/A 38 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514462025 | Description N/A CJ 38A HUB PM 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Hub Style N/A A | Coupling Size N/A 38 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514476357 | Description N/A CJ 19A HUB PM 1/2 1/8X1/16KW | Bore Size N/A 3/4 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm | CAD N/A |
68514476362 | Description N/A CJ 24A HUB PM 1/2 1/8X1/16KW | Bore Size N/A 1/2 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514476359 | Description N/A CJ 19A HUB PM 5/8 3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm | CAD N/A |
68514461999 | Description N/A CJ 19/24B HUB PM 3/4 3/16KW | Bore Size N/A 7/16 in | Hub Style N/A B | Coupling Size N/A 19 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm | CAD N/A |
68514476365 | Description N/A CJ 24A HUB PM 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514476364 | Description N/A CJ 24A HUB PM 5/8 3/16X3/32K | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514462014 | Description N/A CJ 28A HUB PM 3/4 3/16KW | Bore Size N/A 3/4 in | Hub Style N/A A | Coupling Size N/A 28 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm | CAD N/A |
68514462013 | Description N/A CJ 28A HUB PM 5/8 3/16KW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 28 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm | CAD N/A |
68514462015 | Description N/A CJ 28A HUB PM 7/8 3/16KW | Bore Size N/A 7/8 in | Hub Style N/A A | Coupling Size N/A 28 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm | CAD N/A |
68514462022 | Description N/A CJ 38A HUB PM 3/4 3/16KW | Bore Size N/A 3/4 in | Hub Style N/A A | Coupling Size N/A 38 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514462021 | Description N/A CJ 38A HUB PM 5/8 3/16KW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 38 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514462023 | Description N/A CJ 38A HUB PM 7/8 3/16KW | Bore Size N/A 7/8 in | Hub Style N/A A | Coupling Size N/A 38 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm | CAD N/A |
68514462000 | Description N/A CJ 19/24B HUB PM 7/8 3/16KW | Bore Size N/A 7/8 in | Hub Style N/A B | Coupling Size N/A 19 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm | CAD N/A |
68514476355 | Description N/A CJ 19A HUB PM 7/16 3/32KW | Bore Size N/A 7/16 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A 3/32 x 3/64 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm | CAD N/A |
68514476369 | Description N/A CJ 24A HUB PM 7/16 3/32X3/64KW | Bore Size N/A 7/16 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 3/32 x 3/64 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm | CAD N/A |
68514466873 | Description N/A CJ 28/38B HUB PM 1-1/2 3/8KW | Bore Size N/A 1 1/2 in | Hub Style N/A B | Coupling Size N/A 28 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm | CAD N/A |
1 2