Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514476357 | Description N/A CJ19A-HUB-PM-1/2-1/8X1/16KW | Bore Size N/A 3/4 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514476359 | Description N/A CJ19A-HUB-PM-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514476355 | Description N/A CJ19A-HUB-PM-7/16-3/32X3/64KW | Bore Size N/A 7/16 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A 3/32 x 3/64 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514461999 | Description N/A CJ19/24B-HUB-PM-3/4-3/16X3/32KW | Bore Size N/A 7/16 in | Hub Style N/A B | Coupling Size N/A 19 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514476356 | Description N/A CJ19A-HUB-PM-1/2-NKW | Bore Size N/A 1/2 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A No Keyway in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514476351 | Description N/A CJ19A-HUB-PM-1/4-NKW | Bore Size N/A 1/4 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A No Keyway in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514476353 | Description N/A CJ19A-HUB-PM-3/8-NKW | Bore Size N/A 3/8 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A No Keyway in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514476352 | Description N/A CJ19A-HUB-PM-5/16-NKW | Bore Size N/A 5/16 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A No Keyway in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514476358 | Description N/A CJ19A-HUB-PM-5/8-NKW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A No Keyway in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514476354 | Description N/A CJ19A-HUB-PM-7/16-NKW | Bore Size N/A 7/16 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A No Keyway in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514462000 | Description N/A CJ19/24B-HUB-PM-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub Style N/A B | Coupling Size N/A 19 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A ![]() |
68514476361 | Description N/A CJ24A-HUB-PM-1/2-NKW | Bore Size N/A 1/2 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A No Keyway in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514476363 | Description N/A CJ24A-HUB-PM-5/8-NKW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A No Keyway in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514476360 | Description N/A CJ24A-HUB-PM-7/16-NKW | Bore Size N/A 7/16 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A No Keyway in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514476362 | Description N/A CJ24A-HUB-PM-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514476365 | Description N/A CJ24A-HUB-PM-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514476364 | Description N/A CJ24A-HUB-PM-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514476369 | Description N/A CJ24A-HUB-PM-7/16-3/32X3/64KW | Bore Size N/A 7/16 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 3/32 x 3/64 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514462009 | Description N/A CJ24/32B-HUB-PM-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A B | Coupling Size N/A 24 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514462011 | Description N/A CJ24/32B-HUB-PM-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Hub Style N/A B | Coupling Size N/A 24 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514462010 | Description N/A CJ24/32B-HUB-PM-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A B | Coupling Size N/A 24 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A ![]() |
68514462014 | Description N/A CJ28A-HUB-PM-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub Style N/A A | Coupling Size N/A 28 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm |
CAD
N/A ![]() |
68514462013 | Description N/A CJ28A-HUB-PM-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 28 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm |
CAD
N/A ![]() |
68514462015 | Description N/A CJ28A-HUB-PM-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub Style N/A A | Coupling Size N/A 28 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm |
CAD
N/A ![]() |
68514462016 | Description N/A CJ28/38B-HUB-PM-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A B | Coupling Size N/A 28 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm |
CAD
N/A ![]() |