A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (mm)

Hub Style

Coupling Size

Keyway Size  (mm)

Item Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ 14/16B HUB PM 12MM KW N/A 12.00 mm N/A B N/A 14 N/A 4 x 1.8 mm N/A 1.180 in29.97 mm N/A 0.880 in22.35 mm N/A CAD Icon (for items table)
N/A CJ 14/16B HUB PM 14MM KW N/A 14.00 mm N/A B N/A 14 N/A 5 x 2.3 mm N/A 1.180 in29.97 mm N/A 0.880 in22.35 mm N/A CAD Icon (for items table)
N/A CJ 19/24B HUB PM 19MM KW N/A 19.00 mm N/A B N/A 19/24 N/A 6 x 2.8 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A CAD Icon (for items table)
N/A CJ 19/24B HUB PM 20MM KW N/A 20.00 mm N/A B N/A 19/24 N/A 6 x 2.8 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A CAD Icon (for items table)
N/A CJ 19/24B HUB PM 24MM KW N/A 24.00 mm N/A B N/A 19/24 N/A 8 x 3.3 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A CAD Icon (for items table)
N/A CJ 19/24B HUB PM RSB N/A N/A B N/A 19/24 N/A N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A CAD Icon (for items table)
N/A CJ 24/32B HUB PM SOLID N/A N/A B N/A 24/32 N/A N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A CAD Icon (for items table)
N/A CJ 24/32B HUB PM 28MM KW N/A 28.00 mm N/A B N/A 24/32 N/A 8 x 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A CAD Icon (for items table)
N/A CJ 24/32B HUB PM 24MM KW N/A 24.00 mm N/A B N/A 24/32 N/A 8 x 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A CAD Icon (for items table)
N/A CJ 24/32B HUB PM 25MM KW N/A 25.00 mm N/A B N/A 24/32 N/A 8 x 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A CAD Icon (for items table)
N/A CJ 28/38B HUB PM 25MM KW N/A 25.00 mm N/A B N/A 28/38 N/A 8 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD Icon (for items table)
N/A CJ 28/38B HUB PM 28MM KW N/A 28.00 mm N/A B N/A 28/38 N/A 8 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD Icon (for items table)
N/A CJ 28/38B HUB PM 30MM KW N/A 30.00 mm N/A B N/A 28/38 N/A 8 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD Icon (for items table)
N/A CJ 28/38B HUB PM 32MM KW N/A 32.00 mm N/A B N/A 28/38 N/A 10 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD Icon (for items table)
N/A CJ 28/38B HUB PM 38MM KW N/A 38.00 mm N/A B N/A 28/38 N/A 10 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD Icon (for items table)
N/A CJ 28/38B HUB PM RSB N/A N/A B N/A 28/38 N/A N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD Icon (for items table)
N/A CJ 38/45B HUB PM 35MM RSB STD N/A N/A B N/A 38/45 N/A N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A CAD Icon (for items table)
N/A CJ 38/45B HUB PM 42MM KW N/A 42.00 mm N/A B N/A 38/45 N/A 12 x 3.3 mm N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A CAD Icon (for items table)
N/A CJ 38/45B HUB PM 45MM KW N/A 45.00 mm N/A B N/A 38/45 N/A 14 x 3.8 mm N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A CAD Icon (for items table)
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1