Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (mm)

Hub Style

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ24/32B-HUB-PM-RSB-NKW N/A N/A B N/A 24/32 N/A N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A
N/A CJ28/38B-HUB-PM-RSB N/A N/A B N/A 28/38 N/A N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
N/A CJ38/45B-HUB-PM-35MM-RSB N/A N/A B N/A 38/45 N/A N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A
N/A CJ38/45B-HUB-PM-42MMH7-12X3.3MMKW N/A 42.00 mm N/A B N/A 38/45 N/A 12 X 3.3 mm N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A
N/A CJ24/32B-HUB-PM-24MMH7-8X3.3MMKW N/A 24.00 mm N/A B N/A 24/32 N/A 8 X 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A
N/A CJ24/32B-HUB-PM-25MMH7-8X3.3MMKW N/A 25.00 mm N/A B N/A 24/32 N/A 8 X 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A
N/A CJ24/32B-HUB-PM-28MMH7-8X3.3MMKW N/A 28.00 mm N/A B N/A 24/32 N/A 8 X 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A
N/A CJ28/38B-HUB-PM-28MMH7-8X3.3MMKW N/A 28.00 mm N/A B N/A 28/38 N/A 8 X 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
N/A CJ28/38B-HUB-PM-30MMH7-8X3.3MMKW N/A 30.00 mm N/A B N/A 28/38 N/A 8 X 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
N/A CJ28/38B-HUB-PM-38MMH7-10X3.3MMKW N/A 38.00 mm N/A B N/A 28/38 N/A 10 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
N/A CJ 14/16B HUB PM 12MM KW N/A 12.00 mm N/A B N/A 14 N/A 4 x 1.8 mm N/A 1.180 in29.97 mm N/A 0.880 in22.35 mm N/A CAD
N/A CJ 14/16B HUB PM 14MM KW N/A 14.00 mm N/A B N/A 14 N/A 5 x 2.3 mm N/A 1.180 in29.97 mm N/A 0.880 in22.35 mm N/A CAD
N/A CJ19/24B-HUB-PM-RSB N/A N/A B N/A 19/24 N/A N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A
N/A CJ19/24B-HUB-PM-19MMH7-6X2.8MMKW N/A 19.00 mm N/A B N/A 19/24 N/A 6 x 2.8 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A
N/A CJ19/24B-HUB-PM-24MMH7-8X3.3MMKW N/A 24.00 mm N/A B N/A 19/24 N/A 8 X 3.3 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A
N/A CJ28/38B-HUB-PM-25MMH7-8X3.3MMKW N/A 25.00 mm N/A B N/A 28/38 N/A 8 X 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
N/A CJ19/24B-HUB-PM-20MMH7-6X2.8MMKW N/A 20.00 mm N/A B N/A 19/24 N/A 6 x 2.8 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A
N/A CJ28/38B-HUB-PM-32MMH7-10X3.3MMKW N/A 32.00 mm N/A B N/A 28/38 N/A 10 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
N/A CJ38/45B-HUB-PM-45MMH7-14X3.8MM KW N/A 45.00 mm N/A B N/A 38/45 N/A 14 X 3.8 mm N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1