3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (mm)

Hub Style

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

Sort by
68514461151 N/A CJ 14/16B HUB PM 12MM KW N/A 12.00 mm N/A B N/A 14 N/A 4 x 1.8 mm N/A 1.180 in29.97 mm N/A 0.880 in22.35 mm N/A CAD
68514461152 N/A CJ 14/16B HUB PM 14MM KW N/A 14.00 mm N/A B N/A 14 N/A 5 x 2.3 mm N/A 1.180 in29.97 mm N/A 0.880 in22.35 mm N/A CAD
68514461156 N/A CJ 19/24B HUB PM 19MM KW N/A 19.00 mm N/A B N/A 19/24 N/A 6 x 2.8 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A CAD
68514465080 N/A CJ 19/24B HUB PM 20MM KW N/A 20.00 mm N/A B N/A 19/24 N/A 6 x 2.8 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A CAD
68514461157 N/A CJ 19/24B HUB PM 24MM KW N/A 24.00 mm N/A B N/A 19/24 N/A 8 x 3.3 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A CAD
68514461154 N/A CJ 19/24B HUB PM RSB N/A N/A B N/A 19/24 N/A N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A CAD
68514460880 N/A CJ 24/32B HUB PM SOLID N/A N/A B N/A 24/32 N/A N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A CAD
68514461106 N/A CJ 24/32B HUB PM 28MM KW N/A 28.00 mm N/A B N/A 24/32 N/A 8 x 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A CAD
68514461104 N/A CJ 24/32B HUB PM 24MM KW N/A 24.00 mm N/A B N/A 24/32 N/A 8 x 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A CAD
68514461105 N/A CJ 24/32B HUB PM 25MM KW N/A 25.00 mm N/A B N/A 24/32 N/A 8 x 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A CAD
68514461165 N/A CJ 28/38B HUB PM 25MM KW N/A 25.00 mm N/A B N/A 28/38 N/A 8 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD
68514461111 N/A CJ 28/38B HUB PM 28MM KW N/A 28.00 mm N/A B N/A 28/38 N/A 8 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD
68514461112 N/A CJ 28/38B HUB PM 30MM KW N/A 30.00 mm N/A B N/A 28/38 N/A 8 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD
68514465320 N/A CJ 28/38B HUB PM 32MM KW N/A 32.00 mm N/A B N/A 28/38 N/A 10 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD
68514461113 N/A CJ 28/38B HUB PM 38MM KW N/A 38.00 mm N/A B N/A 28/38 N/A 10 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD
68514460881 N/A CJ 28/38B HUB PM RSB N/A N/A B N/A 28/38 N/A N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD
68514460882 N/A CJ 38/45B HUB PM 35MM RSB STD N/A N/A B N/A 38/45 N/A N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A CAD
68514460906 N/A CJ 38/45B HUB PM 42MM KW N/A 42.00 mm N/A B N/A 38/45 N/A 12 x 3.3 mm N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A CAD
68514466765 N/A CJ 38/45B HUB PM 45MM KW N/A 45.00 mm N/A B N/A 38/45 N/A 14 x 3.8 mm N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A CAD
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1