- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) BoresCJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores
- View Items
CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores
CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Item Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514476386 | Description N/A CJ 55/70BX HUB STL 2" 1/2KW | Bore Size N/A 2 in | Hub Style N/A BX | Coupling Size N/A 55 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 4.560 in115.82 mm | CAD N/A |
68514476183 | Description N/A CJ 28/38B HUB STL 1/2 1/8KW | Bore Size N/A 1/2 in | Hub Style N/A B | Coupling Size N/A 28 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm | CAD N/A |
68514476182 | Description N/A CJ 28/38B HUB STL 5/8 3/16KW | Bore Size N/A 5/8 in | Hub Style N/A B | Coupling Size N/A 28 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm | CAD N/A |