3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
68514476183 N/A CJ 28/38B HUB STL 1/2 1/8KW N/A 1/2 in N/A B N/A 28 N/A 1/8 x 1/16 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
68514476182 N/A CJ 28/38B HUB STL 5/8 3/16KW N/A 5/8 in N/A B N/A 28 N/A 3/16 x 3/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
68514476386 N/A CJ 55/70BX HUB STL 2" 1/2KW N/A 2 in N/A BX N/A 55 N/A 1/2 x 1/4 in N/A 4.720 in119.89 mm N/A 4.560 in115.82 mm N/A CAD
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1