3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514476182 | N/A CJ 28/38B HUB STL 5/8 3/16KW | N/A 5/8 in | N/A B | N/A 28 | N/A 3/16 x 3/32 in | N/A 2.560 in65.02 mm | N/A 3.540 in89.92 mm |
N/A ![]() |
68514476386 | N/A CJ 55/70BX HUB STL 2" 1/2KW | N/A 2 in | N/A BX | N/A 55 | N/A 1/2 x 1/4 in | N/A 4.720 in119.89 mm | N/A 4.560 in115.82 mm |
N/A ![]() |
68514476183 | N/A CJ 28/38B HUB STL 1/2 1/8KW | N/A 1/2 in | N/A B | N/A 28 | N/A 1/8 x 1/16 in | N/A 2.560 in65.02 mm | N/A 3.540 in89.92 mm |
N/A ![]() |