A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Item Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ 90/100B HUB CI RSB N/A N/A B N/A 90 N/A N/A 7.870 in199.90 mm N/A 9.650 in245.11 mm N/A CAD Icon (for items table)
N/A CJ 100/110B HUB CI RSB N/A N/A B N/A 100 N/A N/A 8.860 in225.04 mm N/A 10.630 in270.00 mm N/A CAD Icon (for items table)
N/A CJ 125/145B HUB CI RSB N/A N/A B N/A 125 N/A N/A 11.420 in290.07 mm N/A 13.390 in340.11 mm N/A CAD Icon (for items table)
N/A CJ 42/55B HUB CI 1-1/2 3/8KW N/A 1 1/2 in N/A B N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42/55B HUB CI 1-7/8 1/2KW N/A 1 7/8 in N/A B N/A 42 N/A 1/2 x 1/4 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 55/70B HUB CI 2-3/8 5/8KW N/A 2 3/8 in N/A B N/A 55 N/A 5/8 x 5/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A CAD Icon (for items table)
N/A CJ 65A HUB CI 2-1/8 1/2X1/4KW N/A 2 1/8 in N/A A N/A 65 N/A 1/2 x 1/4 in N/A 5.310 in134.87 mm N/A 7.280 in184.91 mm N/A CAD Icon (for items table)
N/A CJ 48/60B HUB CI 2" 1/2X1/4KW N/A 2 in N/A B N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A
N/A CJ 48A HUB CI 1" 1/4X1/8KW N/A 1 in N/A A N/A 48 N/A 1/4 x 1/8 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD Icon (for items table)
N/A CJ 75A HUB CI 1-1/2 3/8X3/16K N/A 1 1/2 in N/A A N/A 75 N/A 3/8 x 3/16 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD Icon (for items table)
N/A CJ 48A HUB CI 1-1/2 3/8X3/16K N/A 1 1/2 in N/A A N/A 48 N/A 3/8 x 3/16 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD Icon (for items table)
N/A CJ 48A HUB CI 1-5/8 3/8X3/16K N/A 1 5/8 in N/A A N/A 48 N/A 3/8 x 3/16 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A
N/A CJ 75A HUB CI 2-1/4 1/2X1/4KW N/A 2 1/4 in N/A A N/A 75 N/A 1/2 x 1/4 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD Icon (for items table)
N/A CJ 55A HUB CI 1-5/8 3/8X3/16K N/A 1 5/8 in N/A A N/A 55 N/A 3/8 x 3/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A CAD Icon (for items table)
N/A CJ 55A HUB CI 1-1/2 3/8X3/16K N/A 1 1/2 in N/A A N/A 55 N/A 3/8 x 3/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A CAD Icon (for items table)
N/A CJ 75A HUB CI 2-3/8 5/8X5/16K N/A 2 3/8 in N/A A N/A 75 N/A 5/8 x 5/16 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD Icon (for items table)
N/A CJ 48/60B HUB CI 2-1/8 1/2KW N/A 2 1/8 in N/A B N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A
N/A CJ 48A HUB CI 1-7/8 1/2X1/4KW N/A 1 7/8 in N/A A N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD Icon (for items table)
N/A CJ 75A HUB CI 2-1/8 1/2X1/4KW N/A 2 1/8 in N/A A N/A 75 N/A 1/2 x 1/4 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD Icon (for items table)
N/A CJ 42A HUB CI 1-3/8 5/16KW N/A 1 3/8 in N/A A N/A 42 N/A 5/16 x 5/32 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42A HUB CI 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A A N/A 42 N/A 1/4 x 1/8 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 75A HUB CI 2-7/8 3/4X3/8KW N/A 2 7/8 in N/A A N/A 75 N/A 3/4 x 3/8 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD Icon (for items table)
N/A CJ 42A HUB CI 1-5/8 3/8KW N/A 1 5/8 in N/A A N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42A HUB CI 1" KW N/A 1 in N/A A N/A 42 N/A 1/4 x 1/8 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42/55B HUB CI 2" 1/2X1/4KW N/A 2 in N/A B N/A 42 N/A 1/2 x 1/4 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2