- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) BoresCJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores
- View Items
CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores
CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 2
Item Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514465815 | Description N/A CJ 75A HUB CI 2-3/8 5/8X5/16K | Bore Size N/A 2 3/8 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm | CAD N/A |
68514466034 | Description N/A CJ 75A HUB CI 2-7/8 3/4X3/8KW | Bore Size N/A 2 7/8 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 3/4 x 3/8 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm | CAD N/A |
68514477499 | Description N/A CJ 75/90B HUB CI 2-1/2 5/8KW | Bore Size N/A 2 1/2 in | Hub Style N/A B | Coupling Size N/A 75 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm | CAD N/A |
68514462063 | Description N/A CJ 90/100B HUB CI RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 90 | Keyway Size N/A | Outside Diameter N/A 7.870 in199.90 mm | Overall Coupling Length N/A 9.650 in245.11 mm | CAD N/A |
68514462064 | Description N/A CJ 100/110B HUB CI RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 100 | Keyway Size N/A | Outside Diameter N/A 8.860 in225.04 mm | Overall Coupling Length N/A 10.630 in270.00 mm | CAD N/A |
68514462066 | Description N/A CJ 125/145B HUB CI RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 125 | Keyway Size N/A | Outside Diameter N/A 11.420 in290.07 mm | Overall Coupling Length N/A 13.390 in340.11 mm | CAD N/A |
1 2