- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) BoresCJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores
- View Items
CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores
CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 2
Item Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514462063 | Description N/A CJ 90/100B HUB CI RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 90 | Keyway Size N/A | Outside Diameter N/A 7.870 in199.90 mm | Overall Coupling Length N/A 9.650 in245.11 mm | CAD N/A |
68514462064 | Description N/A CJ 100/110B HUB CI RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 100 | Keyway Size N/A | Outside Diameter N/A 8.860 in225.04 mm | Overall Coupling Length N/A 10.630 in270.00 mm | CAD N/A |
68514462066 | Description N/A CJ 125/145B HUB CI RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 125 | Keyway Size N/A | Outside Diameter N/A 11.420 in290.07 mm | Overall Coupling Length N/A 13.390 in340.11 mm | CAD N/A |
68514464117 | Description N/A CJ 42/55B HUB CI 1-7/8 1/2KW | Bore Size N/A 1 7/8 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm | CAD N/A |
68514466500 | Description N/A CJ 42/55B HUB CI 2" 1/2X1/4KW | Bore Size N/A 2 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm | CAD N/A |
68514465818 | Description N/A CJ 48A HUB CI 1-7/8 1/2X1/4KW | Bore Size N/A 1 7/8 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
68514464146 | Description N/A CJ 48/60B HUB CI 2" 1/2X1/4KW | Bore Size N/A 2 in | Hub Style N/A B | Coupling Size N/A 48 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
68514465817 | Description N/A CJ 48/60B HUB CI 2-1/8 1/2KW | Bore Size N/A 2 1/8 in | Hub Style N/A B | Coupling Size N/A 48 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
68514464138 | Description N/A CJ 65A HUB CI 2-1/8 1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub Style N/A A | Coupling Size N/A 65 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 5.310 in134.87 mm | Overall Coupling Length N/A 7.280 in184.91 mm | CAD N/A |
68514465632 | Description N/A CJ 75A HUB CI 2-1/4 1/2X1/4KW | Bore Size N/A 2 1/4 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm | CAD N/A |
68514465835 | Description N/A CJ 75A HUB CI 2-1/8 1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm | CAD N/A |
68514466499 | Description N/A CJ 42A HUB CI 1" KW | Bore Size N/A 1 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm | CAD N/A |
68514465858 | Description N/A CJ 42A HUB CI 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm | CAD N/A |
68514464147 | Description N/A CJ 48A HUB CI 1" 1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
68514476325 | Description N/A CJ 55A HUB CI 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A A | Coupling Size N/A 55 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm | CAD N/A |
68514466034 | Description N/A CJ 75A HUB CI 2-7/8 3/4X3/8KW | Bore Size N/A 2 7/8 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 3/4 x 3/8 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm | CAD N/A |
68514466428 | Description N/A CJ 42A HUB CI 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm | CAD N/A |
68514464116 | Description N/A CJ 42/55B HUB CI 1-1/2 3/8KW | Bore Size N/A 1 1/2 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm | CAD N/A |
68514466878 | Description N/A CJ 42/55B HUB CI 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm | CAD N/A |
68514465566 | Description N/A CJ 48A HUB CI 1-1/2 3/8X3/16K | Bore Size N/A 1 1/2 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
68514465567 | Description N/A CJ 48A HUB CI 1-5/8 3/8X3/16K | Bore Size N/A 1 5/8 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
68514465645 | Description N/A CJ 55A HUB CI 1-1/2 3/8X3/16K | Bore Size N/A 1 1/2 in | Hub Style N/A A | Coupling Size N/A 55 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm | CAD N/A |
68514465644 | Description N/A CJ 55A HUB CI 1-5/8 3/8X3/16K | Bore Size N/A 1 5/8 in | Hub Style N/A A | Coupling Size N/A 55 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm | CAD N/A |
68514465455 | Description N/A CJ 75A HUB CI 1-1/2 3/8X3/16K | Bore Size N/A 1 1/2 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm | CAD N/A |
68514466879 | Description N/A CJ 42A HUB CI 1-1/4 *5/16KW | Bore Size N/A 1 1/4 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 5/16 x 5/32 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm | CAD N/A |
1 2