- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs - Splines & Special BoresL Type Hubs - Splines & Special Bores
- View Items
L Type Hubs - Splines & Special Bores
L Type Hubs - Splines & Special Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Coupling Size |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|
68514437928 | Description N/A L190 HUB 14T 12/24DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437929 | Description N/A L190 HUB 21T 16/32DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437930 | Description N/A L190 HUB 23T 16/32DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437931 | Description N/A L190 HUB 13T 8/16DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437932 | Description N/A L190 HUB 27T 16/32DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437933 | Description N/A L190 HUB 15T 8/16DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437935 | Description N/A L225 HUB 13T 16/32DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437936 | Description N/A L225 HUB 15T 16/32DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437937 | Description N/A L225 HUB 14T 12/24DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437938 | Description N/A L225 HUB 21T 16/32DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437939 | Description N/A L225 HUB 23T 16/32DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437940 | Description N/A L225 HUB 13T 8/16DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514438568 | Description N/A L090 HUB 9T 16/32DP W/L'LOC | Coupling Size N/A L090 | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514438569 | Description N/A L090 HUB 11T 16/32DP W/L'LOC | Coupling Size N/A L090 | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514438570 | Description N/A L090 HUB 13T 16/32DP W/L'LOC | Coupling Size N/A L090 | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514438571 | Description N/A L099 HUB 9T 16/32DP W/L'LOC | Coupling Size N/A L099 | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514438572 | Description N/A L099 HUB 11T 16/32DP W/L'LOC | Coupling Size N/A L099 | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514438573 | Description N/A L099 HUB 13T 16/32DP W/L'LOC | Coupling Size N/A L099 | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514438574 | Description N/A L099 HUB 15T 16/32DP W/L'LOC | Coupling Size N/A L099 | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514438576 | Description N/A L276 HUB 13T 8/16DP W/L'LOC | Coupling Size N/A L276 | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514438577 | Description N/A L276 HUB 14T 12/24DP W/L'LOC | Coupling Size N/A L276 | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514438578 | Description N/A L276 HUB 15T 16/32DP W/L'LOC | Coupling Size N/A L276 | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514438579 | Description N/A L276 HUB 27T 16/32DP W/L'LOC | Coupling Size N/A L276 | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514445213 | Description N/A L100 HUB 12T 16/32DP SPLN | Coupling Size N/A L100 | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514455195 | Description N/A L100 HUB 12MM 4X1.8MM KW | Coupling Size N/A L100 | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |