Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
51 - 54 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L099 HUB DIN5480 20X1.25 N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A CAD
N/A L110 HUB 1" 808 WOODRUFF KW N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A CAD
N/A L110 HUB .7515 STCL S1120FBX30 N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A CAD
N/A L190 HUB SS 1-1/8 SQUARE W/SS N/A L190 N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
51 - 54 of 54 | Results Per Page | View | Unit of Measure
1 2 3