- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs - Splines & Special BoresL Type Hubs - Splines & Special Bores
- View Items
L Type Hubs - Splines & Special Bores
L Type Hubs - Splines & Special Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Coupling Size |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|
68514476228 | Description N/A L110 HUB 1" 808 WOODRUFF KW | Coupling Size N/A L110 | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514437914 | Description N/A L110 HUB 23T 16/32DP W/L'LOC | Coupling Size N/A L110 | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514437921 | Description N/A L150 HUB 21T 16/32DP W/L'LOC | Coupling Size N/A L150 | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437918 | Description N/A L150 HUB 13T 16/32DP W/L'LOC | Coupling Size N/A L150 | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437923 | Description N/A L150 HUB 13T 8/16DP W/L'LOC | Coupling Size N/A L150 | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437920 | Description N/A L150 HUB 14T 12/24DP W/L'LOC | Coupling Size N/A L150 | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437917 | Description N/A L150 HUB 11T 16/32DP W/L'LOC | Coupling Size N/A L150 | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437919 | Description N/A L150 HUB 15T 16/32DP W/L'LOC | Coupling Size N/A L150 | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437922 | Description N/A L150 HUB 23T 16/32DP W/L'LOC | Coupling Size N/A L150 | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437924 | Description N/A L150 HUB 27T 16/32DP W/L'LOC | Coupling Size N/A L150 | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437926 | Description N/A L190 HUB 13T 16/32DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437931 | Description N/A L190 HUB 13T 8/16DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437928 | Description N/A L190 HUB 14T 12/24DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437927 | Description N/A L190 HUB 15T 16/32DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437933 | Description N/A L190 HUB 15T 8/16DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437929 | Description N/A L190 HUB 21T 16/32DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437930 | Description N/A L190 HUB 23T 16/32DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514476600 | Description N/A L190 HUB SS 1-1/8 SQUARE W/SS | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437932 | Description N/A L190 HUB 27T 16/32DP W/L'LOC | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437936 | Description N/A L225 HUB 15T 16/32DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437935 | Description N/A L225 HUB 13T 16/32DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437940 | Description N/A L225 HUB 13T 8/16DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437937 | Description N/A L225 HUB 14T 12/24DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437939 | Description N/A L225 HUB 23T 16/32DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437938 | Description N/A L225 HUB 21T 16/32DP W/L'LOC | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |