- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs - Splines & Special BoresL Type Hubs - Splines & Special Bores
- View Items
L Type Hubs - Splines & Special Bores
L Type Hubs - Splines & Special Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Coupling Size |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|
68514438579 | Description N/A L276 HUB 27T 16/32DP W/L'LOC | Coupling Size N/A L276 | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514438576 | Description N/A L276 HUB 13T 8/16DP W/L'LOC | Coupling Size N/A L276 | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514438577 | Description N/A L276 HUB 14T 12/24DP W/L'LOC | Coupling Size N/A L276 | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514438578 | Description N/A L276 HUB 15T 16/32DP W/L'LOC | Coupling Size N/A L276 | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |