• Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Coupling Size

Item Number

Description 

Coupling Size

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L090 HUB 11T 16/32DP W/L'LOC N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 13T 16/32DP W/L'LOC N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 9T 16/32DP W/L'LOC N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L095 HUB 13T 16/32DP W/L'LOC N/A L095 N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L095 HUB 9T 16/32DP W/L'LOC N/A L095 N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L095 HUB 11T 16/32DP W/L'LOC N/A L095 N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L099 HUB 11T 16/32DP W/L'LOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 15T 16/32DP W/L'LOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 13T 16/32DP W/L'LOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 9T 16/32DP W/L'LOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB DIN5480 20X1.25 N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 11T 16/32DP W/L'LOC N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 12MM 4X1.8MM KW N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 12T 16/32DP SPLN N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 13T 16/32DP W/L'LOC N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 15T 16/32DP W/L'LOC N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 9T 16/32DP W/L'LOC N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L110 HUB 11T 16/32DP W/L'LOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 13T 16/32DP W/L'LOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 13T 8/16DP W/L'LOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 14T 12/24DP W/L'LOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB .7515 STCL S1120FBX30 N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 21T 16/32DP W/L'LOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 15T 16/32DP W/L'LOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 27T 16/32DP W/L'LOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3