- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Inch (Imperial) BoresL Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514428877 | Description N/A L090 HUB 7/16 3/32X3/64 KW | Bore Size N/A 7/16 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 3/32 x 3/64 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514428878 | Description N/A L090 HUB 7/16 *1/8X1/16 KW | Bore Size N/A 7/16 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514410775 | Description N/A L090 HUB 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514438188 | Description N/A L090 HUB 7/8 *1/4X1/8 KW | Bore Size N/A 7/8 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514476289 | Description N/A L090 HUB 7/8 *11/64X3/32KW *SS | Bore Size N/A 7/8 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 11/64 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514428876 | Description N/A L090 HUB 9/16 1/8X1/16 KW | Bore Size N/A 9/16 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411091 | Description N/A L095 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514437258 | Description N/A L095 HUB 1" *3/16X3/32KW | Bore Size N/A 1 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514426088 | Description N/A L095 HUB 1/2 1/8X1/16KW | Bore Size N/A 1/2 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411092 | Description N/A L095 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411086 | Description N/A L095 HUB 11/16 3/16X3/32 KW | Bore Size N/A 11/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411093 | Description N/A L095 HUB 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411088 | Description N/A L095 HUB 13/16 3/16X3/32 KW | Bore Size N/A 13/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411090 | Description N/A L095 HUB 15/16 1/4X1/8 KW | Bore Size N/A 15/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411087 | Description N/A L095 HUB 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514437074 | Description N/A L095 HUB 3/4 *1/8X1/16 KW | Bore Size N/A 3/4 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411085 | Description N/A L095 HUB 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514437242 | Description N/A L095 HUB 5/8 *5/32X5/64 KW | Bore Size N/A 5/8 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 5/32 x 5/64 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514428879 | Description N/A L095 HUB 7/16 *1/8X1/16 KW | Bore Size N/A 7/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514427613 | Description N/A L095 HUB 7/16 3/32X3/64 KW | Bore Size N/A 7/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 3/32 x 3/64 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411089 | Description N/A L095 HUB 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514435747 | Description N/A L095 HUB 7/8 *1/4X1/8 KW | Bore Size N/A 7/8 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411084 | Description N/A L095 HUB 9/16 1/8X1/16 KW | Bore Size N/A 9/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411342 | Description N/A L099 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514438204 | Description N/A L099 HUB 1" *3/16X3/32KW | Bore Size N/A 1 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |