- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Inch (Imperial) BoresL Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514437236 | Description N/A L090 HUB 3/8 *1/8X1/16KW | Bore Size N/A 3/8 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514410687 | Description N/A L075 HUB 9/16 1/8X1/16 KW | Bore Size N/A 9/16 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514437246 | Description N/A L090 HUB 3/4 *1/8X1/16KW | Bore Size N/A 3/4 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514426087 | Description N/A L090 HUB 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514437248 | Description N/A L110 HUB 3/4 *1/8X1/16KW | Bore Size N/A 3/4 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411509 | Description N/A L100 HUB 9/16 1/8X1/16 KW | Bore Size N/A 9/16 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514437238 | Description N/A L100 HUB 7/16 *1/8X1/16KW | Bore Size N/A 7/16 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514437247 | Description N/A L100 HUB 3/4 *1/8X1/16 KW | Bore Size N/A 3/4 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514426089 | Description N/A L100 HUB 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514438200 | Description N/A L099 HUB 9/16 1/8X1/16 KW | Bore Size N/A 9/16 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411334 | Description N/A L099 HUB 1/2 1/8X1/16KW | Bore Size N/A 1/2 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514438202 | Description N/A L099 HUB 3/4 *1/8X1/16KW | Bore Size N/A 3/4 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514438199 | Description N/A L099 HUB 7/16 *1/8X1/16KW | Bore Size N/A 7/16 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514476289 | Description N/A L090 HUB 7/8 *11/64X3/32KW *SS | Bore Size N/A 7/8 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 11/64 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514476291 | Description N/A L090 HUB .749/.750 3/16KW | Bore Size N/A 3/4 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 3/16 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514428352 | Description N/A L075 HUB N/LBL 5/8 3/16X3/32 | Bore Size N/A 5/8 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in53.59 mm | CAD N/A |
68514410688 | Description N/A L075 HUB 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410692 | Description N/A L075 HUB 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410690 | Description N/A L075 HUB 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514447952 | Description N/A L070 HUB 1/2 *3/16X3/32KW | Bore Size N/A 1/2 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410425 | Description N/A L070 HUB 11/16 3/16 X3/32 KW | Bore Size N/A 11/16 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410426 | Description N/A L070 HUB 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410424 | Description N/A L070 HUB 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410689 | Description N/A L075 HUB 11/16 3/16X3/32 KW | Bore Size N/A 11/16 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410691 | Description N/A L075 HUB 13/16 3/16X3/32 KW | Bore Size N/A 13/16 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |