- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Inch (Imperial) BoresL Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514412294 | Description N/A L190 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514437267 | Description N/A L190 HUB 1-3/8 *3/8X3/16KW | Bore Size N/A 1 3/8 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412430 | Description N/A L225 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437268 | Description N/A L225 HUB 1-3/8 *3/8X3/16KW | Bore Size N/A 1 3/8 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412590 | Description N/A L276 HUB 1-3/8 5/16X5/32 KW | Bore Size N/A 1 3/8 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514446758 | Description N/A L276 HUB 1-3/8 *3/8X3/16 KW | Bore Size N/A 1 3/8 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514411521 | Description N/A L100 HUB 1-5/16 5/16X5/32KW | Bore Size N/A 1 5/16 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411744 | Description N/A L110 HUB 1-5/16 5/16X5/32KW | Bore Size N/A 1 5/16 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514412112 | Description N/A L150 HUB 1-5/16 5/16X5/32KW | Bore Size N/A 1 5/16 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412293 | Description N/A L190 HUB 1-5/16 5/16X5/32KW | Bore Size N/A 1 5/16 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514426090 | Description N/A L225 HUB 1-5/16 5/16X5/32 | Bore Size N/A 1 5/16 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514411749 | Description N/A L110 HUB 1-5/8 3/8X3/16 KW | Bore Size N/A 1 5/8 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514412117 | Description N/A L150 HUB 1-5/8 3/8X3/16 KW | Bore Size N/A 1 5/8 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412297 | Description N/A L190 HUB 1-5/8 3/8X3/16 KW | Bore Size N/A 1 5/8 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412434 | Description N/A L225 HUB 1-5/8 3/8X3/16 KW | Bore Size N/A 1 5/8 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412593 | Description N/A L276 HUB 1-5/8 3/8X3/16 KW | Bore Size N/A 1 5/8 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514411746 | Description N/A L110 HUB 1-7/16 3/8X3/16KW | Bore Size N/A 1 7/16 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514412114 | Description N/A L150 HUB 1-7/16 3/8X3/16 KW | Bore Size N/A 1 7/16 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412295 | Description N/A L190 HUB 1-7/16 3/8X3/16KW | Bore Size N/A 1 7/16 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412431 | Description N/A L225 HUB 1-7/16 3/8X3/16KW | Bore Size N/A 1 7/16 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412591 | Description N/A L276 HUB 1-7/16 3/8X3/16 KW | Bore Size N/A 1 7/16 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514412121 | Description N/A L150 HUB 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412301 | Description N/A L190 HUB 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412437 | Description N/A L225 HUB 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412595 | Description N/A L276 HUB 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |