Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
51 - 75 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

N/A L090-HUB-5/8-5/32X5/64KW N/A 5/8 in N/A L090 N/A 5/32 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A
N/A L090-HUB-7/16-3/32X3/64KW N/A 7/16 in N/A L090 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A
N/A L090-HUB-7/16-1/8X1/16KW N/A 7/16 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A
N/A L090-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A
N/A L090-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A
N/A L090-HUB-9/16-1/8X1/16KW N/A 9/16 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-1"-1/4X1/8KW N/A 1 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-1"-3/16X3/32KW N/A 1 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-1/2-1/8X1/16KW N/A 1/2 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-1-1/16-1/4X1/8KW N/A 1 1/16 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-11/16-3/16X3/32KW N/A 11/16 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-13/16-3/16X3/32KW N/A 13/16 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-15/16-1/4X1/8KW N/A 15/16 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-3/4-1/8X1/16KW N/A 3/4 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-5/8-5/32X5/64KW N/A 5/8 in N/A L095 N/A 5/32 x 5/64 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-7/16-1/8X1/16KW N/A 7/16 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-7/16-3/32X3/64KW N/A 7/16 in N/A L095 N/A 3/32 x 3/64 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-9/16-1/8X1/16KW N/A 9/16 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L099-HUB-1"-1/4X1/8KW N/A 1 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099-HUB-1"-3/16X3/32KW N/A 1 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
51 - 75 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »