Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
101 - 125 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L190-HUB-1-11/16-3/8X3/16KW N/A 1 11/16 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
N/A L190-HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
N/A L190-HUB-1-13/16-1/2X1/4KW N/A 1 13/16 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
N/A L190-HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
N/A L190-HUB-1-15/16-1/2X1/4KW N/A 1 15/16 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
N/A L190-HUB-2"-1/2X1/4KW N/A 2 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
N/A L190-HUB-2-1/16-1/2X1/4KW N/A 2 1/16 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
N/A L190-HUB-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
N/A L225-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A L225 N/A 3/16 x 3/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-15/16-1/4X1/8KW N/A 15/16 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1"-1/4X1/8KW N/A 1 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-1/16-1/4X1/8KW N/A 1 1/16 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-3/16-1/4X1/8KW N/A 1 3/16 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A L225 N/A 5/16 x 5/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-7/16-3/8X3/16KW N/A 1 7/16 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-9/16-3/8X3/16KW N/A 1 9/16 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-11/16-3/8X3/16KW N/A 1 11/16 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A L225 N/A 1/2 x 1/4 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-1-15/16-1/2X1/4KW N/A 1 15/16 in N/A L225 N/A 1/2 x 1/4 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-2"-1/2X1/4KW N/A 2 in N/A L225 N/A 1/2 x 1/4 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
101 - 125 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »