Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
151 - 175 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L095 HUB 1/2 1/8X1/16KW N/A 1/2 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L100 HUB 1/2 1/8X1/16 KW N/A 1/2 in N/A L100 N/A 1/8 x 1/16 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L225 HUB 1-5/16 5/16X5/32 N/A 1 5/16 in N/A L225 N/A 5/16 x 5/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-13/16 1/2X1/4KW N/A 1 13/16 in N/A L225 N/A 1/2 x 1/4 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 2-1/16 1/2X1/4KW N/A 2 1/16 in N/A L225 N/A 1/2 x 1/4 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L110 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L110 N/A 3/16 x 3/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L150 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L095 HUB 7/16 3/32X3/64 KW N/A 7/16 in N/A L095 N/A 3/32 x 3/64 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L075 HUB 7/16 *3/32X3/64 KW N/A 7/16 in N/A L075 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB N/LBL 5/8 3/16X3/32 N/A 5/8 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in53.59 mm N/A CAD
N/A L075 HUB 7/16 *1/8X1/16 KW N/A 7/16 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L090 HUB 9/16 1/8X1/16 KW N/A 9/16 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 7/16 3/32X3/64 KW N/A 7/16 in N/A L090 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 7/16 *1/8X1/16 KW N/A 7/16 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 7/16 *1/8X1/16 KW N/A 7/16 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 1" 1/4X1/8 KW N/A 1 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L100 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L075 HUB 1/4 *1/8X1/16KW N/A 1/4 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 3/8 *1/8X1/16 KW N/A 3/8 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L095 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L100 HUB 1-1/4 *5/16X5/32KW N/A 1 1/4 in N/A L100 N/A 5/16 x 5/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L110 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L110 N/A 1/4 x 1/8 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L150 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 1-1/4 *5/16X5/32KW N/A 1 1/4 in N/A L150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
151 - 175 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »