Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
201 - 225 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L100 HUB 1" *3/16X3/32 KW N/A 1 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L110 HUB 1" *3/16X3/32KW N/A 1 in N/A L110 N/A 3/16 x 3/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L150 HUB 1" *3/16X3/32KW N/A 1 in N/A L150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L225 HUB 1" *3/16X3/32KW N/A 1 in N/A L225 N/A 3/16 x 3/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L190 HUB 1-1/4 *5/16X5/32KW N/A 1 1/4 in N/A L190 N/A 5/16 x 5/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L110 HUB 1-3/8 *3/8X3/16KW N/A 1 3/8 in N/A L110 N/A 3/8 x 3/16 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L150 HUB 1-3/8 *3/8X3/16KW N/A 1 3/8 in N/A L150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L190 HUB 1-3/8 *3/8X3/16KW N/A 1 3/8 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L225 HUB 1-3/8 *3/8X3/16KW N/A 1 3/8 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L110 HUB 1-1/2 *5/16X5/32KW N/A 1 1/2 in N/A L110 N/A 5/16 x 5/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L150 HUB 1-1/2 *5/16X5/32KW N/A 1 1/2 in N/A L150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L225 HUB 1-1/2 *5/16X5/32KW N/A 1 1/2 in N/A L225 N/A 5/16 x 5/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L190 HUB 1-9/16 3/8X3/16KW N/A 1 9/16 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L150 HUB 1-3/4 *7/16X7/32KW N/A 1 3/4 in N/A L150 N/A 7/16 x 7/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L190 HUB 1-3/4 *7/16X7/32KW N/A 1 3/4 in N/A L190 N/A 7/16 x 7/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L225 HUB 1-3/4 *7/16X7/32KW N/A 1 3/4 in N/A L225 N/A 7/16 x 7/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L090 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L099 HUB 7/16 *3/32X3/64KW N/A 7/16 in N/A L099 N/A 3/32 x 3/64 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 7/16 *1/8X1/16KW N/A 7/16 in N/A L099 N/A 1/8 x 1/16 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 9/16 1/8X1/16 KW N/A 9/16 in N/A L099 N/A 1/8 x 1/16 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 5/8 *5/32X5/64KW N/A 5/8 in N/A L099 N/A 5/32 x 5/64 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 3/4 *1/8X1/16KW N/A 3/4 in N/A L099 N/A 1/8 x 1/16 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 1" *3/16X3/32KW N/A 1 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L190 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L190 N/A 3/16 x 3/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
201 - 225 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »