Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
151 - 175 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L110 HUB 1" *3/16X3/32KW N/A 1 in N/A L110 N/A 3/16 x 3/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 11/16 3/16X3/32KW N/A 11/16 in N/A L110 N/A 3/16 x 3/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 13/16 3/16X3/32KW N/A 13/16 in N/A L110 N/A 3/16 x 3/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L110 N/A 3/16 x 3/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L110 N/A 3/16 x 3/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L110 N/A 3/16 x 3/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L150 HUB 1" *3/16X3/32KW N/A 1 in N/A L150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L190 HUB 13/16 3/16X3/32KW N/A 13/16 in N/A L190 N/A 3/16 x 3/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L190 N/A 3/16 x 3/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L190 N/A 3/16 x 3/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L225 HUB 1" *3/16X3/32KW N/A 1 in N/A L225 N/A 3/16 x 3/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 13/16 3/16X3/32KW N/A 13/16 in N/A L225 N/A 3/16 x 3/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L225 N/A 3/16 x 3/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L225 N/A 3/16 x 3/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L276 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L276 N/A 3/16 x 3/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L070 HUB 3/8 3/32X3/64KW N/A 3/8 in N/A L070 N/A 3/32 x 3/64 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070 HUB 7/16 3/32X3/64KW N/A 7/16 in N/A L070 N/A 3/32 x 3/64 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L075 HUB 3/8 *3/32X3/64 KW N/A 3/8 in N/A L075 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 7/16 *3/32X3/64 KW N/A 7/16 in N/A L075 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L090 HUB 3/8 3/32X3/64 KW N/A 3/8 in N/A L090 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 7/16 3/32X3/64 KW N/A 7/16 in N/A L090 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 7/16 3/32X3/64 KW N/A 7/16 in N/A L095 N/A 3/32 x 3/64 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
151 - 175 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »