3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Timken Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
---|---|---|---|---|---|---|
![]() | ||||||
68514428878 | N/A L090 HUB 7/16 *1/8X1/16 KW | N/A 7/16 in | N/A L090 | N/A 1/8 x 1/16 in | N/A 0.82 in20.83 mm | N/A 2.11 in53.59 mm |
68514410775 | N/A L090 HUB 7/8 3/16X3/32 KW | N/A 7/8 in | N/A L090 | N/A 3/16 x 3/32 in | N/A 0.82 in20.83 mm | N/A 2.11 in53.59 mm |
68514438188 | N/A L090 HUB 7/8 *1/4X1/8 KW | N/A 7/8 in | N/A L090 | N/A 1/4 x 1/8 in | N/A 0.82 in20.83 mm | N/A 2.11 in53.59 mm |
68514428876 | N/A L090 HUB 9/16 1/8X1/16 KW | N/A 9/16 in | N/A L090 | N/A 1/8 x 1/16 in | N/A 0.82 in20.83 mm | N/A 2.11 in53.59 mm |
68514411091 | N/A L095 HUB 1" 1/4X1/8 KW | N/A 1 in | N/A L095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514437258 | N/A L095 HUB 1" *3/16X3/32KW | N/A 1 in | N/A L095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514426088 | N/A L095 HUB 1/2 1/8X1/16KW | N/A 1/2 in | N/A L095 | N/A 1/8 x 1/16 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411092 | N/A L095 HUB 1-1/16 1/4X1/8KW | N/A 1 1/16 in | N/A L095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411086 | N/A L095 HUB 11/16 3/16X3/32 KW | N/A 11/16 in | N/A L095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411093 | N/A L095 HUB 1-1/8 1/4X1/8 KW | N/A 1 1/8 in | N/A L095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411088 | N/A L095 HUB 13/16 3/16X3/32 KW | N/A 13/16 in | N/A L095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411090 | N/A L095 HUB 15/16 1/4X1/8 KW | N/A 15/16 in | N/A L095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411087 | N/A L095 HUB 3/4 3/16X3/32 KW | N/A 3/4 in | N/A L095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514437074 | N/A L095 HUB 3/4 *1/8X1/16 KW | N/A 3/4 in | N/A L095 | N/A 1/8 x 1/16 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411085 | N/A L095 HUB 5/8 3/16X3/32 KW | N/A 5/8 in | N/A L095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514437242 | N/A L095 HUB 5/8 *5/32X5/64 KW | N/A 5/8 in | N/A L095 | N/A 5/32 x 5/64 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514428879 | N/A L095 HUB 7/16 *1/8X1/16 KW | N/A 7/16 in | N/A L095 | N/A 1/8 x 1/16 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514427613 | N/A L095 HUB 7/16 3/32X3/64 KW | N/A 7/16 in | N/A L095 | N/A 3/32 x 3/64 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411089 | N/A L095 HUB 7/8 3/16X3/32 KW | N/A 7/8 in | N/A L095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514435747 | N/A L095 HUB 7/8 *1/4X1/8 KW | N/A 7/8 in | N/A L095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411084 | N/A L095 HUB 9/16 1/8X1/16 KW | N/A 9/16 in | N/A L095 | N/A 1/8 x 1/16 in | N/A 1 in25.4 mm | N/A 2.11 in53.59 mm |
68514411342 | N/A L099 HUB 1" 1/4X1/8 KW | N/A 1 in | N/A L099 | N/A 1/4 x 1/8 in | N/A 1.060 in26.92 mm | N/A 2.54 in64.52 mm |
68514438204 | N/A L099 HUB 1" *3/16X3/32KW | N/A 1 in | N/A L099 | N/A 3/16 x 3/32 in | N/A 1.060 in26.92 mm | N/A 2.54 in64.52 mm |
68514411334 | N/A L099 HUB 1/2 1/8X1/16KW | N/A 1/2 in | N/A L099 | N/A 1/8 x 1/16 in | N/A 1.060 in26.92 mm | N/A 2.54 in64.52 mm |
68514411343 | N/A L099 HUB 1-1/16 1/4X1/8KW | N/A 1 1/16 in | N/A L099 | N/A 1/4 x 1/8 in | N/A 1.060 in26.92 mm | N/A 2.54 in64.52 mm |