- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Inch (Imperial) BoresL Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514411742 | Description N/A L110 HUB 1-3/16 1/4X1/8 KW | Bore Size N/A 1 3/16 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411736 | Description N/A L110 HUB 13/16 3/16X3/32KW | Bore Size N/A 13/16 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411745 | Description N/A L110 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514437265 | Description N/A L110 HUB 1-3/8 *3/8X3/16KW | Bore Size N/A 1 3/8 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411738 | Description N/A L110 HUB 15/16 1/4X1/8 KW | Bore Size N/A 15/16 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411744 | Description N/A L110 HUB 1-5/16 5/16X5/32KW | Bore Size N/A 1 5/16 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411749 | Description N/A L110 HUB 1-5/8 3/8X3/16 KW | Bore Size N/A 1 5/8 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411746 | Description N/A L110 HUB 1-7/16 3/8X3/16KW | Bore Size N/A 1 7/16 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411748 | Description N/A L110 HUB 1-9/16 3/8X3/16 KW | Bore Size N/A 1 9/16 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411735 | Description N/A L110 HUB 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514437248 | Description N/A L110 HUB 3/4 *1/8X1/16KW | Bore Size N/A 3/4 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514426211 | Description N/A L110 HUB 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514437244 | Description N/A L110 HUB 5/8 *5/32X5/64 KW | Bore Size N/A 5/8 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 5/32 x 5/64 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411737 | Description N/A L110 HUB 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514435749 | Description N/A L110 HUB 7/8 *1/4X1/8 KW | Bore Size N/A 7/8 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514476557 | Description N/A L110 HUB 1" *7X3.5MM KW | Bore Size N/A 1 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 7 x 3.5 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514437270 | Description N/A L150 HUB 1-1/2 *5/16X5/32KW | Bore Size N/A 1 1/2 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412107 | Description N/A L150 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437261 | Description N/A L150 HUB 1" *3/16X3/32KW | Bore Size N/A 1 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412108 | Description N/A L150 HUB 1-1/16 1/4X1/8 KW | Bore Size N/A 1 1/16 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412115 | Description N/A L150 HUB 1-1/2 3/8X3/16 KW | Bore Size N/A 1 1/2 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412111 | Description N/A L150 HUB 1-1/4 1/4X1/8 KW | Bore Size N/A 1 1/4 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514435751 | Description N/A L150 HUB 1-1/4 *5/16X5/32KW | Bore Size N/A 1 1/4 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412109 | Description N/A L150 HUB 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412118 | Description N/A L150 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1 11/16 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |