- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Inch (Imperial) BoresL Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514412120 | Description N/A L150 HUB 1-13/16 1/2X1/4KW | Bore Size N/A 1 13/16 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412121 | Description N/A L150 HUB 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412300 | Description N/A L190 HUB 1-13/16 1/2X1/4KW | Bore Size N/A 1 13/16 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412302 | Description N/A L190 HUB 1-15/16 1/2X1/4 KW | Bore Size N/A 1 15/16 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412301 | Description N/A L190 HUB 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412303 | Description N/A L190 HUB 2" 1/2X1/4 KW | Bore Size N/A 2 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412304 | Description N/A L190 HUB 2-1/16 1/2X1/4 KW | Bore Size N/A 2 1/16 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412305 | Description N/A L190 HUB 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514426091 | Description N/A L225 HUB 1-13/16 1/2X1/4KW | Bore Size N/A 1 13/16 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412438 | Description N/A L225 HUB 1-15/16 1/2X1/4KW | Bore Size N/A 1 15/16 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412437 | Description N/A L225 HUB 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412439 | Description N/A L225 HUB 2" 1/2X1/4 KW | Bore Size N/A 2 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514426092 | Description N/A L225 HUB 2-1/16 1/2X1/4KW | Bore Size N/A 2 1/16 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412442 | Description N/A L225 HUB 2-1/4 1/2X1/4 KW | Bore Size N/A 2 1/4 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412440 | Description N/A L225 HUB 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412441 | Description N/A L225 HUB 2-3/16 1/2X1/4 KW | Bore Size N/A 2 3/16 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514476591 | Description N/A L276 HUB 1-1/4 *1/2X1/4KW | Bore Size N/A 1 1/4 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514449762 | Description N/A L276 HUB 1-15/16 1/2X1/4KW | Bore Size N/A 1 15/16 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514412595 | Description N/A L276 HUB 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514412596 | Description N/A L276 HUB 2" 1/2X1/4 KW | Bore Size N/A 2 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514412599 | Description N/A L276 HUB 2-1/4 1/2X1/4 KW | Bore Size N/A 2 1/4 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514412597 | Description N/A L276 HUB 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514412598 | Description N/A L276 HUB 2-3/16 1/2X1/4KW | Bore Size N/A 2 3/16 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514412587 | Description N/A L276 HUB 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514412588 | Description N/A L276 HUB 1-1/4 1/4X1/8 KW | Bore Size N/A 1 1/4 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |