- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Inch (Imperial) BoresL Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type Hubs with Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514431296 | Description N/A L090 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514437257 | Description N/A L090 HUB 1" *3/16X3/32KW | Bore Size N/A 1 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411091 | Description N/A L095 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514437258 | Description N/A L095 HUB 1" *3/16X3/32KW | Bore Size N/A 1 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411342 | Description N/A L099 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514438204 | Description N/A L099 HUB 1" *3/16X3/32KW | Bore Size N/A 1 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411516 | Description N/A L100 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514437259 | Description N/A L100 HUB 1" *3/16X3/32 KW | Bore Size N/A 1 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411739 | Description N/A L110 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514437260 | Description N/A L110 HUB 1" *3/16X3/32KW | Bore Size N/A 1 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514412107 | Description N/A L150 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514437261 | Description N/A L150 HUB 1" *3/16X3/32KW | Bore Size N/A 1 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412288 | Description N/A L190 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412425 | Description N/A L225 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514437263 | Description N/A L225 HUB 1" *3/16X3/32KW | Bore Size N/A 1 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514476518 | Description N/A L225 HUB 1" *5/16X5/32KW | Bore Size N/A 1 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412586 | Description N/A L276 HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514476557 | Description N/A L110 HUB 1" *7X3.5MM KW | Bore Size N/A 1 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 7 x 3.5 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514411092 | Description N/A L095 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411343 | Description N/A L099 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411517 | Description N/A L100 HUB 1-1/16 1/4X1/8 KW | Bore Size N/A 1 1/16 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411740 | Description N/A L110 HUB 1-1/16 1/4X1/8 KW | Bore Size N/A 1 1/16 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514412108 | Description N/A L150 HUB 1-1/16 1/4X1/8 KW | Bore Size N/A 1 1/16 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514412289 | Description N/A L190 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412426 | Description N/A L225 HUB 1-1/16 1/4X1/8 KW | Bore Size N/A 1 1/16 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |