Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
226 - 250 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L075 HUB N/LBL 1/2 1/8KW N/A 1/2 in N/A L075 N/A 1/8 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L225 HUB 2-1/2 5/8X5/16KW N/A 2 1/2 in N/A L225 N/A 5/8 x 5/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 2-5/8 5/8X5/16KW N/A 2 5/8 in N/A L225 N/A 5/8 x 5/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L070 HUB 3/8 3/32X3/64KW N/A 3/8 in N/A L070 N/A 3/32 x 3/64 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070 HUB 7/16 3/32X3/64KW N/A 7/16 in N/A L070 N/A 3/32 x 3/64 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L075 HUB 5/8 *1/8X1/16KW N/A 5/8 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L050 HUB 3/8 *1/8X1/16KW N/A 3/8 in N/A L050 N/A 1/8 x 1/16 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L100 HUB 1-3/8 *3/8KW SOX/URE N/A 1 3/8 in N/A L100 N/A 3/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L050 HUB 7/16 3/32X3/64KW N/A 7/16 in N/A L050 N/A 3/32 x 3/64 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L276 HUB 1-9/16 3/8X3/16 KW N/A 1 9/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L050 HUB 3/8 3/32X3/64KW N/A 3/8 in N/A L050 N/A 3/32 x 3/64 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L276 HUB 1-3/8 *3/8X3/16 KW N/A 1 3/8 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L070 HUB 1/2 *3/16X3/32KW N/A 1/2 in N/A L070 N/A 3/16 x 3/32 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L276 HUB 1-3/4 *7/16X7/32KW N/A 1 3/4 in N/A L276 N/A 7/16 x 7/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L070 HUB 3/8 *1/8X1/16 KW N/A 3/8 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L276 HUB 1-15/16 1/2X1/4KW N/A 1 15/16 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L070 HUB 5/8 *5/32X5/64 KW N/A 5/8 in N/A L070 N/A 5/32 x 5/64 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070 HUB 3/4 *1/8X1/16 KW N/A 3/4 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L276 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 1-11/16 3/8X3/16KW N/A 1 11/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L070 HUB 9/16 *1/4X1/8KW N/A 9/16 in N/A L070 N/A 1/4 x 1/8 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L090 HUB 3/4 *5/32X3/32KW *SS N/A 3/4 in N/A L090 N/A 5/32 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 7/8 *11/64X3/32KW *SS N/A 7/8 in N/A L090 N/A 11/64 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB .749/.750 3/16KW N/A 3/4 in N/A L090 N/A 3/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L075 HUB 17/32 1/8X1/16KW N/A 17/32 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
226 - 250 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »