Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
251 - 257 of 257 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L075-HUB-0.5000/.5005-1/8X1/16KW N/A 1/2 in N/A L075 N/A 1/8 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A
N/A L099-HUB-7/8-1/4X1/8KW-2SS90 N/A 7/8 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-1-1/4-5/16X5/32KW-2SS90 N/A 1 1/4 in N/A L100 N/A 5/16 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L225-HUB-1"-5/16X5/32KW N/A 1 in N/A L225 N/A 5/16 x 5/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L110-HUB-1"-7X3.5MMKW N/A 1 in N/A L110 N/A 7 x 3.5 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L276-HUB-1-1/4-1/2X1/4KW N/A 1 1/4 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-2-1/2-3/4X3/8KW N/A 2 1/2 in N/A L276 N/A 3/4 x 3/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
251 - 257 of 257 | Results Per Page | View | Unit of Measure
« 11