Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 50 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L225 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L276 HUB 1" 1/4X1/8 KW N/A 1 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L225 HUB 1-3/16 1/4X1/8 KW N/A 1 3/16 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-1/16 1/4X1/8 KW N/A 1 1/16 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L190 HUB 7/8 *1/4X1/8KW N/A 7/8 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L225 HUB 1" 1/4X1/8 KW N/A 1 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L190 HUB 15/16 1/4X1/8KW N/A 15/16 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 1-3/16 1/4X1/8KW N/A 1 3/16 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L150 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L190 HUB 1" 1/4X1/8 KW N/A 1 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 1-1/16 1/4X1/8KW N/A 1 1/16 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L150 HUB 1-3/16 1/4X1/8 KW N/A 1 3/16 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 1-1/16 1/4X1/8 KW N/A 1 1/16 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L070 HUB 9/16 *1/4X1/8KW N/A 9/16 in N/A L070 N/A 1/4 x 1/8 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L090 HUB 1" 1/4X1/8 KW N/A 1 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
26 - 50 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »