Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
76 - 100 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L110 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L110 N/A 1/4 x 1/8 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L110 N/A 1/4 x 1/8 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L150 HUB 1" 1/4X1/8 KW N/A 1 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L075 HUB .5000/.5005 1/8KW N/A 1/2 in N/A L075 N/A 1/8 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB N/LBL 1/2 1/8KW N/A 1/2 in N/A L075 N/A 1/8 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 7/16 *1/8X1/16 KW N/A 7/16 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L070 HUB 9/16 1/8X1/16 KW N/A 9/16 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L075 HUB 17/32 1/8X1/16KW N/A 17/32 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 3/4 *1/8X1/16 KW N/A 3/4 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 3/8 *1/8X1/16 KW N/A 3/8 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 5/8 *1/8X1/16KW N/A 5/8 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 1/2 1/8X1/16 KW N/A 1/2 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 1/4 *1/8X1/16KW N/A 1/4 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L070 HUB 3/4 *1/8X1/16 KW N/A 3/4 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070 HUB 3/8 *1/8X1/16 KW N/A 3/8 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L050 HUB 3/8 *1/8X1/16KW N/A 3/8 in N/A L050 N/A 1/8 x 1/16 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050 HUB 1/2 1/8X1/16KW N/A 1/2 in N/A L050 N/A 1/8 x 1/16 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050 HUB 9/16 1/8X1/16KW N/A 9/16 in N/A L050 N/A 1/8 x 1/16 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L070 HUB 1/2 1/8X1/16 KW N/A 1/2 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L095 HUB 9/16 1/8X1/16 KW N/A 9/16 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 1/2 1/8X1/16KW N/A 1/2 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 3/4 *1/8X1/16 KW N/A 3/4 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 7/16 *1/8X1/16 KW N/A 7/16 in N/A L095 N/A 1/8 x 1/16 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 9/16 1/8X1/16 KW N/A 9/16 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 7/16 *1/8X1/16 KW N/A 7/16 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
76 - 100 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »