Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
126 - 150 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L090 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 13/16 3/16X3/32KW N/A 13/16 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 1" *3/16X3/32KW N/A 1 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 13/16 3/16X3/32 KW N/A 13/16 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 1" *3/16X3/32KW N/A 1 in N/A L095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L099 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 13/16 3/16X3/32KW N/A 13/16 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 1" *3/16X3/32KW N/A 1 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 13/16 3/16X3/32 KW N/A 13/16 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 1" *3/16X3/32 KW N/A 1 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L110 HUB 1" *3/16X3/32KW N/A 1 in N/A L110 N/A 3/16 x 3/32 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
126 - 150 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »