Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
176 - 200 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L070 HUB 7/16 3/32X3/64KW N/A 7/16 in N/A L070 N/A 3/32 x 3/64 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L075 HUB 3/8 *3/32X3/64 KW N/A 3/8 in N/A L075 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 7/16 *3/32X3/64 KW N/A 7/16 in N/A L075 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L276 HUB 2-1/2 *3/4X3/8KW N/A 2 1/2 in N/A L276 N/A 3/4 x 3/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 2-7/8 3/4X3/8 KW N/A 2 7/8 in N/A L276 N/A 3/4 x 3/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L100 HUB 1-3/8 *3/8KW SOX/URE N/A 1 3/8 in N/A L100 N/A 3/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L110 HUB 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A L110 N/A 3/8 x 3/16 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 1-3/8 *3/8X3/16KW N/A 1 3/8 in N/A L110 N/A 3/8 x 3/16 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A L110 N/A 3/8 x 3/16 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A L110 N/A 3/8 x 3/16 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 1-9/16 3/8X3/16 KW N/A 1 9/16 in N/A L110 N/A 3/8 x 3/16 in N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L276 HUB 1-11/16 3/8X3/16KW N/A 1 11/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 1-3/4 3/8X3/16KW N/A 1 3/4 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 1-9/16 3/8X3/16 KW N/A 1 9/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 1-3/8 *3/8X3/16 KW N/A 1 3/8 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 1-7/16 3/8X3/16 KW N/A 1 7/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L225 HUB 1-3/8 *3/8X3/16KW N/A 1 3/8 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-9/16 3/8X3/16KW N/A 1 9/16 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-3/4 3/8X3/16 KW N/A 1 3/4 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 1-11/16 3/8X3/16KW N/A 1 11/16 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
176 - 200 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »