- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Metric BoresL Type Hubs with Keyway - Metric Bores
- View Items
L Type Hubs with Keyway - Metric Bores
L Type Hubs with Keyway - Metric Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514447123 | Description N/A L100 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514446972 | Description N/A L099 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441458 | Description N/A L075 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514441455 | Description N/A L070 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514445778 | Description N/A L095 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514452096 | Description N/A L090 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L090 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514476442 | Description N/A L090 HUB 15MM 5X2.3MM KW2SS | Bore Size N/A 15 mm | Coupling Size N/A L090 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514449198 | Description N/A L090 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L090 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514441325 | Description N/A L095 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514441318 | Description N/A L070 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514441322 | Description N/A L075 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514452098 | Description N/A L099 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514455534 | Description N/A L100 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514452092 | Description N/A L110 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514456176 | Description N/A L050 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514452471 | Description N/A L150 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514460156 | Description N/A L150 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514460067 | Description N/A L110 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514456178 | Description N/A L100 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514449398 | Description N/A L075 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514445333 | Description N/A L070 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514449704 | Description N/A L095 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514446626 | Description N/A L095 HUB 18MM 6X2.8MM KW | Bore Size N/A 18.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514446433 | Description N/A L090 HUB 18MM 6X2.8MM KW | Bore Size N/A 18.00 mm | Coupling Size N/A L090 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514459724 | Description N/A L070 HUB 18MM 6X2.8MM KW | Bore Size N/A 18.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |