• Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
76 - 100 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Item Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L100 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A L100 N/A 8 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 28MM 8X3.3MM KW N/A 28.00 mm N/A L100 N/A 8 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 30MM 8X3.3MM KW N/A 30.00 mm N/A L100 N/A 8 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 32MM 10X3.3MM KW N/A 32.00 mm N/A L100 N/A 10 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 34MM 10X3.3MM KW N/A 34.00 mm N/A L100 N/A 10 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 35MM 10X3.3MM KW N/A 35.00 mm N/A L100 N/A 10 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L110 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A L110 N/A 5 x 2.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 17MM 5X2.3MM KW N/A 17.00 mm N/A L110 N/A 5 x 2.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 18MM 6X2.8MM KW N/A 18.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 22MM 6X2.8MM KW N/A 22.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 28MM 8X3.3MMKW N/A 28.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 30MM 8X3.3MM KW N/A 30.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 32MM 10X3.3MM KW N/A 32.00 mm N/A L110 N/A 10 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 32MM *8X3.3MM KW N/A 32.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 35MM 10X3.3MM KW N/A 35.00 mm N/A L110 N/A 10 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 37.5MM *10X4MM KW N/A 37.50 mm N/A L110 N/A 10 x 4 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 38MM 10X3.3MM KW N/A 38.00 mm N/A L110 N/A 10 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 40MM 12X3.3MM KW N/A 40.00 mm N/A L110 N/A 12 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110 HUB 42MM 12X3.3MM KW N/A 42 mm N/A L110 N/A 12 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L150 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A L150 N/A 5 x 2.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
N/A L150 HUB 17MM 5X2.3MM KW N/A 17.00 mm N/A L150 N/A 5 x 2.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
76 - 100 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »